UHP-200/350 Series~200W/350W Ultra Slim High Efficiency Power Supply

  
With the development of LED technology, small pitch LED Display has being increasingly required in indoor and outdoor application aspects due to its key features as ultra-high resolution, Macro seamless stitching, and natural color demonstration, etc
 
To meet the market demand, MEAN WELL releases UHP-200/350 series with a variety of output voltage (3.3V~48V). With the peak load capability up to 150%, and compliance with international safety certification, the UHP family is widely used in the LED display application. Besides, fanless and half encapsulated design provide the best solution for precision instruments and equipments requiring light and small power supply without fan noise!
 

                • Ultra Slim Low Profile:26mm~31mm
                • 90~264VAC full range input
                • Withstand 300VAC surge input for 5 seconds
                • High working efficiency up to 88%
                • 150% peak load capability(100ms)
                • Built-in active PFC function
                • Redundant function and DC OK signal
                • Operating altitude up to 5000 meter
                • working temperature:-30~+70℃
                • Protections: short circuit / overload / over voltage / over temperature
                • Approvals:: CUL/TUV/CCC/CB/CE
                • Dimension ( L x W x H ): UHP-200 :194 x 55 x 26 mm / UHP-350 :220 x62 x 31 mm
                • 3 years warranty



UHP-200(R)Series 
UHP-350(R)Series