IDLC/ IDPC/ ODLC -45DA Series~45W Plastic Housing/ PCB Type DALI Flicker Free Constant Current Output LED Driver (with PFC)

  
After the announcement of constant current output series with flicker free design, IDLC/ODLC/IDPC series, they have received wild response.
The three new DALI series are listed under IDLC / IDPC / ODLC-45 series (no DALI models), sharing the same electrical specifications with the non DALI models separately. By increasing DALI control interface models and complying with international regulations IEC62386-101 and 102, demands for intelligent control dimming applications can be fully satisfied. Suitable applications include LED panel lighting, LED flood lighting, LED indoor lighting, etc…
 

              • Constant current output
              • Flicker free Design
              • Built-in Active PFC
              • Standby power consumption :DA-Type <0.5W
              • Working temperature — IDLC/ODLC:-20~+85℃(Tc)                                  
                                                       IDPC:-20~+40℃(Ta)
              • Protection:Short Circuit
              • UL/ENEC/TUV/CCC/CB/CE certified
              • Dimension—  IDLC : 120x75x25mm                                 
                                      ODLC:111x77x28.5mm           
                                      IDPC:120x66.5x25mm
              • 3 years warranty

    



IDLC-45(DA)Series 
ODLC-45(DA))Series 
IDPC-45(DA)Series