HBG-200 Series~ Circular Shape LED Power Supply for High Bay Lighting (with PFC)

To fulfill various market demands for high bay lighting, MEAN WELL extends the output power of 200W, HBG-200 series (200W) after the launch of HBG-60/100/160/240 series. Besides being easy to be installed due to its circular shape, HBG-200 series is not only designed with the current intelligent dimming market requirement—DALI Technology, but complied with international regulations IEC62386-101、102、207. Other than standard functions of protections for short circuit, over voltage, overload, and over temperature, these power units have 5 years warranty. Since HBG-200 series (200W) acquires global certificates per UL/ CUL/ TUV/ CB/ CE, user's safety can be greatly guaranteed. Suitable applications include LED high bay lighting, stage lighting, LED spot lighting, and other outdoor architectural lighting systems.

          • Constant Voltage + Constant Current mode output
          • MEAN WELL patented circular metal housing with class I design(Patent No.: CN201220314551)
          • Built-in active PFC function
          • IP67 / IP65 rating for indoor or outdoor installations
          • Function options: output adjustable via potentiometer,3 in 1 dimming, DALI
          • Working temperature: -40~+85℃ 
          • Dimension (DxH):  ψ151.68x 66.5mm
          • 5 years warranty