FDLC-100 Series 100W Constant Power Output LED Driver

To meet the demands of economical floodlighting market, MEAN WELL launched FDLC-80 series. To further extend the product line, FDLC-100 series is soon launched. This series also adopts constant power mode design with input range: 180 ~ 295VAC and the output range: 1300~3000mA. All models are potted with IP67 level. FDLC-100 is complied with international LED safety regulations: EN55015; EN61347; EN61000 -3-2,3; GB17743.GB17625.1, and so on. FDLC-100 series is a solution for your indoor and outdoor lighting applications!

          • 180~295VAC full range input
          • No load power consumption <0.5W
          • Built-in active PFC function,PF≧0.9
          • working temperature: -30~+90℃
          • Protections: short circuit /  over temperature
          • ENEC/CCC/CB/CE/EAC certificated
          • Dimension (L x W x H)—180x53x33mm
          • 3 years warranty

 

 



FDLC-100 Series