HRPG-1000 1000W Parallel High Performance Power Supply

MEAN WELL has launched PFC enclosed type power supply HRPG-600 series for years, which is highly appreciated by customers. To offer more choices of high power products, MEAN WELL extends the output power up to 1000W, HRPG-1000 series.
The primary feature for HRPG-1000 series is sharing the same mechanism with HRPG-600 series. Customers are able to replace 600W power supply with 1000W one without modifying system space. Other features include high efficiency up to 94%, wide working temperature range -40℃~70℃(12V and 24V models especially have derating performances of 60℃), remote control functions (remote ON/OFF, remote sense, and DC OK signal), auxiliary power 5V@0.3A, no load power consumption <0.75W, and parallel power up to 4000W. With various functions, HRPG-1000 series is suitable for industrial control, electric motor, communication systems and network equipment, etc.
 

    • 90~264VAC full range input
    • Built-in active PFC function
    • Forced air cooling by built-in DC fan
    • Current sharing up to 4000W
    • Remote control functions: remote ON/OFF, remote sense, DC OK signal
    • Auxiliary power 5V@0.3A
    • No load power consumption <0.75W
    • Protections: short circuit, overload, over voltage, over temperature
    • Dimensions(L x W x H): 218 x 105 x 63.5mm
    • 5 years warranty 

 

 



HRPG-1000Series