High Voltage DC (HVDC)
Output 115/230/380V DC
Power Supply Solutions

Description

As applications of green energy and industrial products become more diversified, related products integrate various high voltage direct current (HVDC) applications directly, such as electrolysis, charging energy storage equipment, UV curing or laser applications to improve product performance and eliminate or reduce unnecessary power conversion losses. More and more industrial products use DC voltages greater than 60V. MEAN WELL has continued to develop a variety of high-voltage output power products, and continues to provide standard power supplies for green energy industries and industrial-grade equipment.

MEAN WELL also provides a variety of cooling methods according to the application requirements of industrial equipment. These include conduction cooling, water cooling and forced air cooling, all designed to offer customers conveniency to accomplish overall planning with system equipment. In addition, the input voltage provide single-phase or three-phase input (AC) voltage, and the output includes three different high-voltage DC, 115V, 230V and 380V, this provides customers with a various selection of high-voltage choices. Moreover, programmable output voltage current and digital communications interface (CANbus/PMBus/MODbus) also helps customer when dealing with system integration or system automation.

Placeholder image
Placeholder image
Placeholder image
Placeholder image

Highlights

Single/Three-phase AC input,
multi-industrial applications

Provides single-phase and three-phase three-wire or three-phase four-wire AC power supply applications, and a variety of standard power supplies with high-voltage DC output, which can meet the application possibilities for multiple industries.

Placeholder image
Low profile,
compact design

Miniaturized design, mechanism height <2U 88.9 mm, which is convenient for integrating the power supply into the system.


Placeholder image
Parallel function
to extend wattage

Models above 3000W provide parallel function, which can be extended in parallel according to equipment load requirements, with a maximum parallel wattage up to 128kW.


Placeholder image
Digital
communication interface

In addition to programmable adjustment to the output voltage and current, many models also provide digital communication interfaces, such as CANBus, PMBus, MODBus, which are more convenient for digital integration between the power supply and system.

Placeholder image

Case Studies

With the increase in energy storage and related electric charging applications, in order to shorten the charging time or increase battery capacity, the system will often use multiple battery modules in series to increase the voltage, so as to shorten the charging time and reduce the high current charging, or use parallel connection as a way to increase the capacity of the battery to provide longer use. Therefore, all kinds of high-voltage charging needs can be addressed with MEAN WELL HVDC power supply.

Placeholder image

In the early printing industry, UV lamps were used as the ink curing method for printing equipment. However, the development of UV LEDs, which have become widely used in curing applications, has dramatically reduced the overall power consumption of curing lamps and provides longer life (>50,000 hours). In addition, UV LEDs can be used with high-voltage DC power supplies to adjust the brightness (energy) according to the curing distance, which is also a major advantage of LED UV curing.

Placeholder image

Compared with traditional lighting, LED lighting can greatly reduce power consumption and radiant heat produced by lamps, and save energy consumption. LED horticultural lighting is more easily configurable, and can provide better and more precise temperature and brightness control for greenhouse cultivation. In addition, in accordance with different plant growth stages, LEDs can be used to adjust the color temperature to provide different wavelengths to help plants grow, increase productivity, and improve economic and environmental benefits. High-voltage DC power supply can be used to reduce the overall cost of lamps and lanterns, while providing different luminaire applications based on a DC centralized bus.

Placeholder image

Choosing a suitable HVDC power supply solution

Placeholder image Placeholder image Placeholder image Placeholder image Placeholder image
Series UHP-1500-HV HEP-2300-HV PHP-3500-HV CSP-3000 NCP-3200
Input Voltage 90~264V AC 90~305V AC 90~264V AC 180~264V AC 90~264V AC
Output Voltage 115V / 230V / 380V 120V / 250V / 400V 380V
Heat Dissipation Fanless design,
conduction cooling
Fanless design,
aluminum extrusion
Fanless design,
conduction and water cooling
Built-in fan cooling
Efficiency 95.5% 96% 93% 94%
Programming Function PV: Voltage adjustable (50%~120%)
PC: Current adjustable (20%~100%)
PV: (20%~120%)
PC: (20%~100%)
PV: (50%~120%)
PC: (20%~100%)
Digital Communication interface CANBus / PMBus / MODBus N/A CANBus / PMBus
Dimension
(LxWxH)
290x 140x 41 mm 375x 280x 88 mm 380x 141x 60 mm 278x 177.8x 63.5 mm 325.8x 107x 41 mm
Waterproof Level Semi-Potting IP67 N/A
Warranty 5 years 3 years 5 years
Spec. Placeholder image Placeholder image Placeholder image Placeholder image Placeholder image
Applications · DC Centralized bus
· Lighting
· Electrolysis equipment
· Outdoor telecom equipment
· Laser cutting
· Charging equipment
· UV curing equipment
· Any indoor equipmwnt
· Data center
· Charging system
Placeholder image Placeholder image Placeholder image Placeholder image
Series RST-7K5 RST-15K SHP-10K SHP-30K
Input Voltage 3Ø3W/3Ø4W
(196~305V Phase Voltage)
3Ø3W
(340~530V AC)
Output Voltage 115V/230V/380V DC
Parallel Function 4 units
(30kW Max.)
2 units
(30kW Max.)
4 units
(40kW Max.)
12 units
(300kW Max.)
Heat Dissipation Built-in fan cooling, watercooling Built-in fan cooling Built-in fan cooling, watercooling Built-in fan cooling
Efficiency 95% 94.5% 96.5% 97%
Programming Function PV: Voltage adjustable (1%~120%)
PC: Current adjustable (20%~100%)
PV: Voltage adjustable (50%~120%)
PC: Current adjustable (20%~100%)
Digital communication interface N/A CANBus / PMBus / MODBus
Dimension
(LxWxH)
460x 211x 83.5 mm
(Fan type)
460x 216x 83.5 mm
(Watercooling)
540x 424x 83.5 mm 460x 211x 83.5 mm
(Fan type)
460x 216x 83.5 mm
(Watercooling)
540x 424x 83.5 mm
Warranty 5 years
Spec. Placeholder image Placeholder image Placeholder image Placeholder image
Applications DC Centralized bus, electrolysis system, charging and battery storage system, laser cutting, UV curing equipment
Placeholder image

HEADQUARTERS

TEL: +886-2-2299-6100
E-mail: info@meanwell.com

MEAN WELL USA

TEL: +1-510-683-8886
E-mail: info@meanwellusa.com

MEAN WELL EUROPE

TEL: +31-20-758-6000
E-mail: info@meanwell.eu