MEAN WELL Industrial Grade,
Reliable and Durable
Charger and Inverter

Sustainable living. Best low-carbon option

Highlights Contact

Are you still suffering from a power supply you bought misrepresenting the actual working power which prevents the charger from powering-on smoothly? Or causes overtemperature protection to be triggered too easily? Or do frequent replacements due to the low durability of the product increase maintenance costs? Purchasing products on the market that aren't compatible with both lead-acid(Pb) and li-ion batteries requires you to buy multiple power supplies, resulting in unnecessarily higher costs.

MEAN WELL has launched a new generation of industrial-grade of chargers and inverters with reliability, and durability- the NPB, NPP, NTS & NTU series. These series have the following 3+3 features highlighted below, providing solutions suitable for household, commercial, medical, car, boat, security, firefighting, renewable energy and various types of industrial applications.

New generation industrial grade charger:
Top 3 highlights of NPB/NPP series

Card image cap

Wide range of voltage compatibility, multi-purpose model

  • Ultra-wide range charging voltage, one model will be sufficient
  • Taking NPB-450-48 as an example, the wide range output voltage is 42~80V, only one charger needed for 48V, 57.6V and 67.2V batteries.

  • 2-in-1 charger: flexibly switch between charger and power supply
  • NPP series can be switched between charger mode and power supply mode.



Card image cap

Intelligent monitoring, safety is guaranteed

  • Patent registered,intelligent voltage detection and charging
  • NPB-450~1700 series can be charged on the spot.

  • Simple interface, remote monitoring
  • NPB-450~1700 series can set charging parameters wirelessly NFC induction through mobile phones (optional); built-in CANBus Protocol Interface

  • Dual certification, multinational certification
  • Approved by 62368-1+60335-1/-2-29. Dual certification by multiple countries, safety is guaranteed

Card image cap

-30~70oC ultra-high temperature range endurance

  • Industrial grade ultra-wide working temperature range
  • Suitable for any enviroment including extremely cold or hot weather.

  • Few restrictions on installation location
  • Won't stop operating even in narrow and easily-heated space.







New generation of industial grade inverter:
Top 3 highlights of NTS/NTU series

Card image cap

Output wattage sufficient, product safe and durable

  • Made by well-known brand MEAN WELL
  • MEAN WELL doesn't fake what is shown on the label. Components carefully selected, full output wattage, notch quality.

  • Multiple intelligent protections
  • Built-in multiple DC input and AC output automatic protections..








Card image cap

Low energy consumption, energy storage backup

  • Super-low energy consumption for stand-by mode
  • Standby consumption in ECO mode is only 1.2W (Old generation TS series up to 18W)

  • Multi-faceted and energy storage
  • Charged by AC ( NPB/NPP series optional) or solar charging ( MPPT charger and solar panel required separately)

  • Power outage backup
  • The power grid can be backed up immediately (battery is required), the equipment will not be powered off, and there will be no trouble with electricity.

Card image cap

Flexible and portable,
wide range of uses

  • Small size and portable
  • The new generation NTS/NTU series is 3%~37% smaller than the old generation TS series (depending on the model)

  • Suitable for indoor/outdoor use
  • Household, commercial, medical institutions, transportation and various industrial applications,.such as lighting-driver, household appliances, hand-held tools, rescue equipment, security control and fire protection and various industrial equipment.



Video

Charger: NPB/NPP series

  • Ultra-wide range charging voltage, one model for multiple uses
  • Model 12V:10.5~21Vdc
    Model 24V:21~42Vdc
    Model 48V:42~80Vdc
    Model 72V:54~100Vdc
  • 90~264 Vac input range, worldwide applicable
  • Complete models: 120~1700W
  • Multiple protections: short circuit, over voltage, over temperature, over discharge/reverse connection of battery
  • 3-year warranty, reliable and durable

Inverter: NTS/NTU series

  • Complete models: 250~3200W
  • DC input: 12V/24V/48V
  • AC output: 110Vac/230Vac
  • Support RS-232 communication interface
  • Multiple protection:
  • DC input : battery reverse connection, low voltage warning/ overvoltage shutdown 
    AC output : short circuit, overload, over temperature
  • 3-year warranty, reliable and durable

Download

NPB Series

Model

Wattage

Dimensions

Spec.

NPB-120
120W
180x 96x 49mm
NPB-240
240W
180x 96x 49mm
NPB-360
360W
180x 96x 49mm

Model

Wattage

Dimensions

Spec.

NPB-450
450W
205x 135x 55mm
NPB-750
750W
230x 158x 67mm
NPB-1200
1200W
250x 158x 67mm
NPB-1700
1700W
300x 184x 67mm

NPP Series

Model

Wattage

Dimensions

Spec.

NPP-450
450W
205x 135x 55mm
NPP-750
750W
230x 158x 67mm
NPP-1200
1200W
250x 158x 67mm
NPP-1700
1700W
300x 184x 67mm

NTS Series 

Built-in type

Model

Wattage

Dimensions

Spec.

NTS-250P
250W
186x 100.5x 32mm
NTS-400P
400W
186x 100.5x 32mm

Built-in type

Model

Wattage

Dimensions

Spec.

NTS-300
300W
210x 130x 55mm
NTS-450
450W
210x 130x 55mm
NTS-750
750W
270x 158x 67mm
NTS-1200
1200W
333x 184x 70mm
NTS-1700
1700W
400x 184x 70mm
NTS-2200
2200W
420x 270x 98mm
NTS-3200
3200W
420x 270x 98mm

NTU Series

Model

Wattage

Dimensions

Spec.

NTU-1200
1200W
333x 184x 70mm
NTU-1700
1700W
400x 184x 70mm
NTU-2200
2200W
420x 270x 98mm
NTU-3200
3200W
420x 270x 98mm
Please contact us for product information, quotations and technical support:

MEAN WELL ENTERPRISES CO. LTD
Sales department

Headquarters
Tel: +886-2-2299-6100
E-mail: info@meanwell.com
MEAN WELL USA
Tel: +1-510-683-8886
E-mail: info@meanwellusa.com
MEAN WELL EUROPE
Tel: +31-20-758-6000
E-mail: info@meanwell.eu