RPS-500 Series 500W High-Power Miniaturized 5”x3” Medical Grade Open Frame Power Supply
With optimism about the rapid development of the medical industry and increasing demands for standard power supplies, MEAN WELL is releasing the new 500W high power density RPS-500 series in order to fulfill the demands for higher power open frame solutions for medical electronics. In addition to the already released 30/45/60/65/75/120/160/200/300/400W products within the RPS product family, the RPS-500 expands MEAN WELL’s 5”x3” medical grade product offering up to 500W.
RPS-500 series comes with options for multiple form factors, including bare PCB (RPS-500), fanless covered (RPS-500-C), as well as chassis mount with built-in fans (top fan: RPS-500-TF; side fan: RPS-500-SF). With the various optional offerings, MEAN WELL is able to provide new standard power solutions for many different medical applications. The RPS-500 variants are all certified to the latest medical safeties such as IEC60601-1, ANSI/AAMI ES60601-1, and TUV EN60601-1. With 2xMOPP isolation level and ultra-low leakage current (<190uA), the RPS-500 is suitable for Type BF medical applications. The RPS-500 is able to perform exceedingly well in different types of treatment, diagnostic, laboratory, monitoring, and medical robotics applications.
-
- 5”x 3” high-power miniaturized design
- 2xMOPP isolation level, ultra-low leakage current < 190μA, suitable for use in BF type medical applications
- Full range 80~264VAC input with built-in PFC function
- 320W with cooling by free air convection and 500W with 25CFM forced air, 550W peak load (3 seconds)
- Suitable for installation in Class I (with FG) or Class II (no FG) systems
- No load power consumption < 0.5W
- High efficiency up to 94%
- -30~+70℃ wide operating temperature range
- Operating altitude up to 4000 meters
- Protections: short circuit/overload/over voltage/over temperature
- Additional functions: 5Vsb and 12Vdc/0.5A auxiliary power, voltage compensation, P.G. and P.F. signals
- UL/cUL/TUV/EAC/CB/CE medical safety approved
- LED indicator for power on
- Dimensions (LxWxH): 127x76.2x40mm
- 3 years warranty