LCM/PWM-DA2 Series 25~120W DALI 2.0 Digital Dimming LED Driver

Viewers : 8715

By: Rex Lin/Product Manager
Rex.Lin@meanwell.com

As the DALI Association keeps adding new lighting control functions under the IEC 62386 international regulation to the DALI 2.0 version digital lighting control products, the whole lighting control system can achieve the goals: simple setting, open system, and high compatibility. Compared with DALI 1.0 Version, DALI 2.0 Version adds the definitions and functions of the input device and control device, improving and completing the overall DALI lighting system. In the future, LED driver will become a basic lighting device of DALI 2.0 control system. Digital lighting enables lighting control to set up easily and reduce the cost and working time of rewiring.

For the indoor DALI dimming solution, MEAN WELL improved the product functions and launched products that comply with DALI 2.0 regulations, including LCM-DA2 series and PWM-DA2 series.

C.C mode LCM-25/40/60DA2 series has built-in DIP-SWITCH function, providing multiple current adjustable functions. The adjustable output current can facilitate users to reduce the number of models for different LED modules. LCM-DA2 series can be integrated into a DALI 2.0 digital lighting system application. In addition, the LCM-25/40/60DA2 series also provides Push dimming function. Both traditional wall rocker switch and DALI 2.0 digital lighting are provided.
In addition, C.V mode PWM-60/90/120DA2 series can be applied to 12V/24V and 48V for LED light strips. Both constant current and constant voltage luminaires can be easy to installation at the same project.

MEAN WELL DALI 2.0 LCM and PWM LED driver series not only comply with international safety certification but also has been upgraded to comply with IEC62386-101/102/207 and 251 functions. Moreover, these series also comply with EN61347-2-13 for emergency lighting (EL) applications, allowing users to combine the emergency lighting system to extend the product application range. In addition, MEAN WELL keeps promoting the DC House concept with DC lighting application. These series of products can be used with DC 380V, supporting diverse applications.

 Output Mode Old DALI 1.0 New DALI 2.0  Function
Constant Current Mode(C.C mode) LCM- 025DA LCM- 025DA2 350~1050 m A output current
Push Dimming
LCM- 040DA LCM- 040DA2 350~1050 m A output current
Push Dimming
LCM- 060DA LCM- 060DA2 500~1400 m A output current
Push Dimming
Constant Voltage
Mode(C.V mode)
PWM- 060DA PWM- 060DA2 12V/24V output
PWM- 090DA PWM- 090DA2 12V/24V/48V output
PWM- 120DA PWM- 120DA2 12V/24V output
----------------- PWM- 200DA2 Underdevelopment, launched in 2021 Q1

   


  • Constant Current output and adjustable by dip switch (LCM series)
  • Constant Voltage output with 12V/24V/48V (PWM series)
  • Plastic housing and class II design without FG
  • Flicker free design
  • Built-in active PFC function and Efficiency up to 92%
  • Dimming functions: DALI 2.0 and Push dim.(LCM series)
  • Surge protection with 2KV(L-N)
  • Protections: Short circuit/Over voltage/Over temperature/Over load


 






LCM-25DA2 Series  LCM-40DA2 Series    LCM-60DA2 Series   
PWM-60DA2 Series   PWM-90DA2 Series PWM-120DA2 Series