Product Change Notice: RCM / BSMI / BIS / KC / PSE Certification Updated
Viewers : 6179

Product Strategy Center/Frank Chen
In order to meet the needs of customers and to provide the fully certified products, MEAN WELL has applied the certifications of RCM, BSMI, BIS, KC, and PSE for a series of models. By doing so, it would not only save a significant cost of the certifications but also help the users to avoid the rigmaroles. Additionally, MEAN WELL would also remove the certificate labels on some models that the certifications have been expired and will not be renewed (Details in the table below).
The selling prices remained unchanged but please be aware that there will be a transitional period between the old and new versions. if you have any questions or concerns regarding of this matter, please refer to the latest specification on MEAN WELL's website or contact MEAN WELL's representative for further details.
Series | Description | Implementation Date |
NPB-120/240/360 | Add RCM | 2022.03 |
HLN-40H/60H/80H | Remove RCM | 2022.05 |
HLG-60H-C | Remove RCM | 2022.05 |
LRS-450/600 | Add BSMI | 2022.06 |
GST360A | Add BIS | 2022.06 |
HLG-80H | Add RCM | 2022.06 |
NDR-480-24 | Add BIS | 2022.06 |
RSP-150/320 | Add BIS | 2022.06 |
OWA-60E/90E/120E/200E | Remove UKCA | 2022.08 |
GSM18E/25E/36E | Remove UKCA | 2022.08 |
NDR-240-48 | Add KC/RRA | 2022.08 |
XLG-20 | Add BIS/KC/RCM/PSE | 2022.08 |
XLG-320 | Add BIS/KC | 2022.09 |
PWM-200/200KN | Add BIS | 2022.09 |
RD-125 | Add BIS | 2022.09 |
LRS-450 | Add BIS | 2022.11 |
LRS-600 | Add BIS | 2023.01 |
TDR-240/480、WDR-120 | Add BIS | 2023.01 |
MDR-10/20/60 | Add BIS | 2023.02 |
ENC/ENP-360 | Add BIS | 2023.03 |
LRS-75 | Add KC | 2023.03 |
APC-25/35 | Add BIS | 2023.03 |
RD/RT-50 | Add BIS | 2023.04 |
APV-25/35 | Add BIS | Est. 2023.05 |
LRS-450/600 | Add KC | Est. 2023.05 |
HLG-100H/120H/150H/185H | Add RRA | Est. 2023.05 |
SDR-960 | Add RRA | Est. 2023.05 |
NPB-120/240/360 partial models (Check specifications for detail) |
Add PSE/KC | Est. 2023.06 |
MEAN WELL ENTERPRISES CO., LTD
Group Product Strategy Center