High Voltage DC Applications: Green Energy and FMPS

Viewers : 9326
Technical Service Center / Brian Lu
Brian@meanwellusa.com

 

In the last few years, MEAN WELL released multiple HVDC product lines for various applications in the fields of new energy applications: green energy, energy saving, energy storage, and smart industry fields, such as photovoltaic power generation, energy storage, wind power generation, and other related applications. This article shares two HVDC applications: Solar Tracker and Class 4 Power System (Fault Management Power System, FMPS).

1. Solar Tracker – Solar power plane generates Mega Watts of power by large scale of solar arrays voltage at 1000~1500Vdc. To maximize the power generation, the high voltage 1000~1500Vdc often uses as main supply to turn the solar arrays to track the solar. MEAN WELL RSDH-150 and RSDH-300 HVDC input DC-to-DC power supply is the solution for Solar Tracker to step down the 1000~1500Vdc High Voltage to power a motor to position the solar arrays and to charge a battery to reset the solar array position after sunset. Moreover, the RSDH-150/300 semi-encapsulated and -40°C operational are two other features suitable for outdoor installation.

  
 

2. Class 4 Power System (FMPS) – Fault-Managed Power Systems consist of a fault-managed power transmitter and a fault-managed power receiver connected by a cabling system. These systems are characterized by monitoring the circuit for faults and controlling the power transmitted to ensure the energy and power delivered into any fault is limited. Figure 2 illustrates the FMPS system along with powered devices by the Receiver.
 

 

The advantage of Class 4 Power System over AC power is lower installation cost by not requiring conduit to enclose a thousand feet of power cable, remote monitoring/control and expandable. To reduce voltage and power loss over long distances, Class 4 Power System utilizes HVDC at 350~360Vdc at the Transmitter Input and Receiver Output. MEAN WELL HVDC input and output power supplies play a significant role for Class 4 Power System. For instance, the 260V~400Vdc output NCP-3200-380 scalable rack solution is used to supply power to the Class 4 Transmitters. The high input voltage 250~1500Vdc DDRH-240 & RSDH-300 series can step down the Class 4 Receiver output to power low voltage devices such as PoE.

In summary, MEAN WELL HVDC power supplies provide immediate solutions for both Solar Tracker and Class 4 Power System Applications that the RSDH/DDRH series step down the High Voltage to power low voltage devices and the NCP series converts AC to High Voltage DC to power the Transmitters.

Table below shows MEAN WELL HVDC Power Solutions:

 Product Series Input Voltage Output Voltage Output Power  Features
 HEP-2300-HV 90~305Vac 115/230/380Vdc 2300W  Fully Encapsulated, -40C~70C, CANbus/PMBus etc.
 UHP-1500-HV 90~264Vac 115/230/380Vdc 1500W  Conduction Cooling, 1U Height CANbus/PMBus etc.
 PHP-3500-HV 90~264Vac 115/230/380Vdc 3500W  Water Cooling, CANbus/PMBus etc.
 CSP-3000 180~264Vac 120/250/400Vdc 3000W  PV/PC, Parallel Functions etc.
 NCP-3200-380 90~264Vac 380Vdc 3200W
 1U Rack Power Module, Parallel Function, 
 CANbus/PMBus etc.
 RST-7K5/15K 3ø 3-wire 196~305Vac
or
3ø 4-wire 340~530Vac
115/230/380Vdc 7.5KW/15KW  PV/PC, Parallel Functions etc.
 SHP-10K-HV 3ø 3-wire 340~530Vac 115/230/380Vdc 10KW
 Water Cooling, Parallel Function, 
 CANbus/PMBus/Modbus, 97% efficiency etc.
 SHP-30K-HV 3ø 3-wire 340~530Vac 115/230/380Vdc 30KW
 Parallel function, 97% efficiency, 
 CANbus/PMBus/Modbus etc.
 DDRH-15P/30P
            /45P/60
150~1500Vdc 12/15/24/48 15W/30W/45W
60W
 Mounting: Din Rail, Panel and On-Board, 
 Fully Encapsulated, -40C~80C etc
 DDRH-120/240 250~1500Vdc 12/24/32/48 120W/240W  Din Rail Mount, -40C~80C etc.
 RSDH-150/300 250~1500Vdc 12/24/32/48 150W/300W  Semi-Encapsulated, 1U height, -40C~80C etc.

 

For related product and application requirements, please contact MEAN WELL distributors or MEAN WELL application engineers.

Also, do not forget to stay tuned for online products and solutions courses on MEAN WELL virtual EXPO.