HVGC-480 Series 480W Wide Range Adjustable Constant Power LED Driver
In recent years, high-wattage outdoor LED lighting and LED plant lighting related to the bio-industry applications have been prospering. Demands for three-in-one dimming function and smart timer dimming LED driver grow through time. To cope with the market trend of LED special lamps application and to solve the problems of systems manufacturers’ selection of high-wattage waterproof LED power supplies, MEAN WELL debuts the first constant power mode LED driver, HVGC-480. Constant power output design enables users to adjust output current in the full power range according to the application conditions. With the constant power design, the applicability can be maximized and optimized.
With metal housing, encapsulated with thermally conductive epoxy resin, HVGC-480 series accepts a wide range of AC voltage input range (180 ~ 528VAC) and is equipped with IP65 / IP67 dustproof and waterproof. Other feature includes -40 ~ +90 ℃wide operating temperature. Under the free air convection cooling conditions (fanless design), the efficiency is up to 94.5%. HVGC-480 has multiple dimming functions and up to five years warranty. Before the launch, it was highly expected by customers, not to mention the winning of 2018 Taiwan Excellence Award. Suitable applications includes for plant growth lamps, high bay lighting, fishing lamps, stadium lights, etc…
- Constant Power mode output
- Wide input range 180~528VAC
- Built-in active PFC function
- High efficiency up to 94.5%
- Working temperature: -40~+90℃ (case temperature)
- Protections: Short circuit / Over voltage / Over temperature
- Type “HL” for use in Class I, Division 2 hazardous (Classified) location luminaries
- Metal case, dimension ( L x W x H ): 262 x 125 x 43.8 mm
- 5 years warranty