NMP650/1K2 Series 650W/1200W Intelligent Medical Modular Power Supply
With the advent of global aging society, the home caring and biotech medical industry will continue to thrive. As a global leading standard power supply manufacturer, MEAN WELL actively involves in the field of medical industry standard power supply. Recently, a small volume medical grade modular power supply family with various intelligent control functions has been launched—NMP650/1K2 series. Independent output module slot and ultra wide output voltage range enable users to set and modify output voltage, current and wattage according to their demands. NMP series is equipped with intelligent control functions, such as voltage and current control, remote power on and off, over temperature warning and DC OK signal, providing remote control and monitoring applications. For the performance of temperature control, fan speed is automatically adjusted through its internal temperature detection function. 1U miniaturized design significantly enlarges the power density. As for certification, NMP meets medical safety regulation (60601-1), and the circuitry design also refers to IT industry regulations 62368-1.
Multiple functions and high quality can fully satisfied all industries’ demands. With five-year warranty and quality verification, NMP family is an intelligent multi-module power supply with high performance and reliability.
- 2 x MOPP isolation level, suitable for BF application
- 1U compact size and high density
- Wide Range Control with programmable output voltage and current
- Built-in parallel/remote ON-OFF/over temperature alarm/DC OK
- Fan speed control
- Protections: short circuit / overload / over voltage / over temperature
- Dimension ( L x W x H ): NMP650 :250 x 89 x 41 mm
NMP1K2 :250 x 127 x 41 mm - 5 years warranty



NMP650 Series
NMP1K2 Series