LDC-55 Series Flicker Free Constant Power Output Linear Metal Case LED Driver with 3in 1 dimming (with PFC)
Since the launch of flicker free indoor LED drivers, MEAN WELL has won wide acclaim from the market. To satisfy the application needs of LED strip lights market, we have introduced constant power mode LDC-55 series, which is equipped with the design of full load current setting by adding resistance and the NTC temperature compensation function. B type takes MEAN WELL 3 in 1 dimming design (0 ~ 10V dimming, 10V PWM dimming, resistance).
The product adopts linear design, and the size is only: 320 * 30 * 21mm.Furthermore, meeting international safety regulations: UL8750, EN61347-1.61347-2-13, GB19510.1 certification guarantee users’ safety. Suitable applications include LED strip lighting, indoor LED lighting system ... and so on.
** LDC-55 series DALI version will be launched soon.
- Constant power output
- Flicker free design
- 3 in 1 dimming:0~10Vdc,PMW signal or resistance
- Built-in active PFC function
- No load power consumption <0.5W
- working temperature: -25~+80℃
- UL/ENEC/CCC/CB/CE certified
- Dimension (L x W x H)—320x 30x 21mm
- 5 years warranty