LDC-35/80 Series Flicker Free Constant Power Output Linear Metal Case LED Driver with 3in 1 dimming (with PFC)
Right after the launch of Flicker free design LDC-55 in February, MEAN WELL is pleased to announce LDC-35/80 series to complete the product family and fulfill the market demand. LDC-35/80 series are constant power mode output with the design of full load current setting by adding resistance and the NTC temperature compensation function. B type follows MEAN WELL 3 in 1 dimming design (0 ~ 10V dimming, 10V PWM dimming, resistance).
LDC-35/80 series adopt linear design, meeting international safety regulations: UL8750, EN61347-1.61347-2-13, GB19510.1 certification. Suitable applications include LED strip lighting, indoor LED lighting system ... and so on.
** LDC-35/80 series DALI version will be launched soon.
- Constant power output
- Flicker free design
- 3 in 1 dimming:0~10Vdc,PMW signal or resistance
- Built-in active PFC function
- No load power consumption <0.5W
- working temperature: 35W:-25~+80℃ / 80W:-25~+85℃
- UL/ENEC/ CCC/CB/CE certified
- Dimension (L x W x H)— LDC-35: 280 x 30 x 21mm
LDC-80: 360 x 30 x 21mm - 5 years warranty