DDR-480 Series 480W Fanless DIN Rail DC/DC Converter
By: Frank Chen/ Product Manager
frank@meanwell.com
Shortly after unveiling the brand-new DIN Rail mount DC/DC converter family, the DDR-15/30/60/120/240 series, MEAN WELL is proud to announce the DDR-480 series (480W) to enable DIN Rail DC/DC integration into higher power applications. Since the DDR-480 series is designed to meet both railway and ITE safety standards, it is suitable for DC/DC applications such as industrial & railway control, security control, and telecommunication systems.
The DDR-480 series has an ultra-slim enclosure design with a width dimension of only 85.5mm. This enables convenient installation onto TS-35/7.5 or 15 standard DIN rails without having to worry about spacing. The product design also includes outstanding features such as 2:1 wide input range, 4000Vdc I/O isolation, -40~80°C wide operating temperature range, 150% peak load capability, current sharing up to 1920W (3+1), and 5G anti-vibration capability. In addition, the DDR-480 series is certified to the ITE IEC62368-1/UL62368-1/RCM AS/NZS62368.1 , EN55032, EAC TP TC004, as well as EN50155 railway safety standards, ensuring the DDR-480 can perform reliably as additional system insulation, DC UPS, battery voltage regulator, etc. in all fields of ITE and railway applications.

- DIN rail quick-mount design, suitable for DIN rail types: TS-35/7.5 or TS-35/15
- Fanless design, cooling by free air convection
- 2:1 wide input range
- -40~+80°C ultra-wide operating temperature range
- 4000Vdc IP-OP reinforced isolation
- 150% peak load capability
- Current sharing up to 1920W (3+1)
- Output voltage adjustable (±15%) via built-in SVR
- Protections: short circuit / overload / over voltage / input reverse polarity / input under voltage
- LED power indicator
- Remote ON/OFF control
- Operating altitude up to 5000m
- Safety approval:
Railway: EN50155/IEC60571/EN45545-2/EN50121-3-2
ITE: CB IEC62368-1/UL62368-1/RCM AS/NZS62368.1/EN55032/EAC - Ultra slim, dimensions (W x H x D): 85.5 x 125.2 x 128.5mm
- 3 years warranty