Software Download
KNX Application Database

-
Software Introduction:
-
KNX Application Database contains Mean Well KNX product databases and information of application version, firmware version and history.
The KNX product line includes KNX LED drivers, actuators, dimming actuators, gateways, bus power supplies and system components.
Smart Battery Charging Program Software V1.6

-
Software Introduction:
- Smart Battery Charging Program Software is used to adjust battery charging curves and relevant parameters (boost voltage, float voltage, etc.) by connecting to SBP-001 programmer and Mean Well’s programmable battery chargers. With this software, users can cope with various types of batteries.
Smart Timer Dimming Program Software V1.1

-
Software Introduction:
- Smart Timer Dimming Program Software can set up to three dimming profiles of adaptive proportion, midpoint-set and fixed. Users can easily modify desired dimming profile for any location and season. This software only works with SDP-001 programmer and type D2 LED drivers.
TN-1500 Inverter Monitoring Software V1.38

-
Software Introduction:
-
Inverter Monitoring Software is designed to work with TN/TS-1500/3000.
With this software, users not only can obtain operation status but also can set parameters of different AC voltages, frequencies and remote control the inverter.
RKP-CMU1 Rack Power Controller Monitoring Software

-
Software Introduction:
-
RKP-CMU1 Rack Power Controller Monitoring is a power supply monitoring software.
Configured with RKP-CMU1 and a computer, the software enables users to monitor operation status of the system. Users also have the ability to change parameters of the power supplies, including remote on/off, voltage adjustment, current limiting, etc.
DLC-02 Software

-
Software Introduction:
-
DLC-02 software is a tool used to configure all DALI devices connected to the DLC-02.
Users is able to determine how to control the lamps (ECG) by the DALI input devices and make relevant arrangement via the software. Functions includes lamps brightness setting, grouping assignment, scene setting, relay setting and time scheduling.
-
DLC-02 MCU Firmware Version R3.3 -
User is able to upgrade the MCU firmware by the DLC-02 PC software with USB port.
Note:
This firmware file is only for DLC-02 model, not for DLC-02-KN model. Please download the MCU firmware of DLC-02-KN from the web of “KNX Application Database”.
CMU2 Software

-
Software Introduction:
- CMU2 is a fully digitalized smart controller that can execute tasks of monitoring and controlling over power system. CMU2 implements a LCD touch panel to achieve intuitive operation, the panel not only can be used to monitor the operating parameters and data of PSUs, such as output voltage, output current, internal temperature, fan rpm, series number and firmware version, but also can be used to adjust output voltage and current.
-
CMU2 MCU Firmware Version -
With a SD card that has the files downloaded from the link below, users can perform a firmware update through the CMU2 UI screen.
Note:
To prevent compatibility issues between the hardware and firmware, please only download corresponding file contents for your model. For example, a CMU2C-P## cannot be updated with the firmware for a CMU2C-C##.