Page 56 MEAN WELL LED DRIVER CATALOG
P. 56








series 150~240W



Features
• Constant voltage+constant current modes • Multiple models for choice:
• Universal AC input (90 to 305VAC) / Full range Blank-Type: IP67 rated. Cable for I/O connection(For harsh environment)
• High efficiency up to 94% A-Type: IP65 rated. Io and Vo adjustable through built-in
potentiometer
• Meet 4kV surge immunity level (IEC61000-4-5)
• Type HL LED Driver for use in Class I, Division 2 B-Type: IP67 rated. 3 in 1 dimming function (1~10Vdc, 10V PWM
hazardous location luminaires signal and resistance)
AB-Type: IP65 rated. Io adjustable and Vo through built-in
• Suitable for dry, damp, and wet location with IP67 potentiometer & 3 in 1 dimming function.
• Suitable for outdoor LED lighting applications C-Type: Terminal block for I/O connection (HLG-240H)
• Protections: D-Type(option): IP67 rated. Timer dimming function,
Short circuit / Over current / Over voltage / Over temp. contact MEAN WELL for details
• 7 years warranty • Optional RCM models available
(HLG-150H/185H/240H-A/B/Blank-Type)
HLG-150H/185H HLG-240H
ACL
INPUT ACN
FG
OUTPUT Vo-
(Non-Dimming
A B/AB Blank/D Blank/D
Models) Vo+ A B/AB C
DIM+
OUTPUT DIM-
(Dimming Vo-
Models)
Vo+ (optional)
AC input voltage range 90~305VAC; 127~431VDC
AC inrush current (max.) Cold start, 65A at 230VAC Cold start, 75A at 230VAC
DC adjustment range ±10% rated output voltage (A-Type only) ±6% rated output voltage (A-Type & C-Type)
Current adjustment range HLG-150H: 60%~100% ; HLG-185H/240H: 50%~100% via potentiometer (A-Type & HLG-240H C-Type)
Over current protection 95%~108% constant current limiting, auto-recovery
Over voltage protection 110%~140% rated output voltage
Setup, rise, hold up time 500ms, 50ms, 16ms 500ms, 80ms, 15ms at full load and 230VAC
Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 1.5kVAC
Working temperature -40~+90 C (refer to "OUTPUT LOAD vs TEMPERATURE")
O
UL8750, BS EN/AS/NZS61347-1,-2-13(except for HLG-240H C-Type), PSE J61347-1, J61347-2-13 , GB19510.14, GB19510.1,
Safety standards EAC TP TC 004 approved; UL1012, UL62368-1, TUV BS EN62368-1 approved for HLG-240H only;
BIS IS15885(refer to spec for models), KC61347-1, KC61347-2-13(except for AB, C, D-type)
BS EN55015, BS EN55032 class B, BS EN61000-3-2 class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11, BS EN61547,
EMC standards
GB17743, GB17625.1, EAC TP TC 020,KC KN15,KN61547(except for AB,Dx,D2-type)
Connection Please refer to page 66
A/B/D/Blank-Type: 244.2x 68x 38.8
Dimension (LxWxH)(mm) 228x 68x 38.8
C-Type: 251x 68x 38.8
1-10VDC
Type HL
R-41144061 (except for B/AB/D-type) (AB/B-Type)
(for 12,24,36,54A/B only) Model No. Output Tol. R&N Effi.
IS 15885(Part 2/Sec13)
HLG-150H Series HLG-185H-30 A 30V, 0~6.20A ±1.0% 200mV 93.5%
Model No. Output Tol. R&N Effi. HLG-185H-36 A 36V, 0~5.20A ±1.0% 200mV 93.5%
HLG-150H-12 A 12V, 0~12.5A ±2.5% 150mV 91.5% HLG-185H-42 A 42V, 0~4.40A ±1.0% 200mV 94.0%
HLG-150H-15 A 15V, 0~10.0A ±2.0% 150mV 92.0% HLG-185H-48 A 48V, 0~3.90A ±1.0% 200mV 94.0%
HLG-150H-20 A 20V, 0~7.50A ±1.0% 150mV 93.0% HLG-185H-54 A 54V, 0~3.45A ±1.0% 200mV 94.0%
HLG-150H-24 A 24V, 0~6.30A ±1.0% 150mV 93.0% = A, B, AB, D or Blank
HLG-150H-30 A 30V, 0~5.00A ±1.0% 200mV 93.5% 1-10VDC
(except for B/AB/D-type) (AB/B-Type)
HLG-150H-36 A 36V, 0~4.20A ±1.0% 200mV 93.5% Type HL
HLG-150H-42 A 42V, 0~3.60A ±1.0% 200mV 94.0% HLG-240H Series (except for AB, C, D-type) (except for C-Type) (for 48V)
HLG-150H-48 A 48V, 0~3.20A ±1.0% 200mV 94.0% Model No. Output Tol. R&N Effi.
HLG-150H-54 A 54V, 0~2.80A ±1.0% 200mV 94.0% HLG-240H-12 A 12V, 0~16.0A ±2.5% 150mV 90.0%
HLG-240H-15 A 15V, 0~15.0A ±2.0% 150mV 90.0%
= A, B, AB, D or Blank 1-10VDC
HLG-240H-20 A 20V, 0~12.0A ±1.0% 150mV 91.5%
(except for B/AB/D-type) (AB/B-Type)
HLG-240H-24 A 24V, 0~10.0A ±1.0% 150mV 92.5%
HLG-185H Series
Type HL HLG-240H-30 A 30V, 0~8.00A ±1.0% 200mV 92.5%
Model No. Output Tol. R&N Effi.
HLG-240H-36 A 36V, 0~6.70A ±1.0% 250mV 92.5%
HLG-185H-12 A 12V, 0~13.0A ±2.5% 150mV 91.5%
HLG-240H-42 A 42V, 0~5.72A ±1.0% 250mV 92.5%
HLG-185H-15 A 15V, 0~11.5A ±2.0% 150mV 92.0%
HLG-240H-48 A 48V, 0~5.00A ±1.0% 250mV 93.0%
HLG-185H-20 A 20V, 0~9.30A ±1.0% 150mV 93.0%
HLG-240H-54 A 54V, 0~4.45A ±1.0% 350mV 93.5%
HLG-185H-24 A 24V, 0~7.80A ±1.0% 150mV 93.5%
= A, B, AB, C, D or Blank
53
   51   52   53   54   55   56   57   58   59   60   61