Page 110 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 110

Accessories



DIN Rail Accessories




























Mounting Accessories
2-F3x4 ISO
2-F3x4 ISO







2-F3x4 ISO







2-F3x4 ISO

ITEM Order No. Case Model ITEM Order No. Case Model
DRL-01 238, 239, 240 LRS-35/50/75/100 MHS012 206, 207 HDP-190, RSP-200/320,LRS-200/350
903 S-40, D-30, T-30, ..... 215A RSP-150
905 S-15, S-25, ..... 912, 915 S-201, S-320,
931 RS-25, NES-15 916, 935 S-350, SP-100,
932 RS-35, NES-25 939, 940 SP-150, SP-200,SP-320,
971 RS-15 977, 980 SE-450/1000, MP450/650/1000,
DRL-02 241 LRS-150/150F 982, 986 SP-240, HRP-300/450/600,
901 S-50, S-60, D-60, ..... 987, 995 RSP-2400/3000
902 S-100, S-100F, SD-100, ....
906 S-150, SD-150, D-120, ..... MHS013 919 PSP-500, SP-750,
915 SP-100, ..... 926 SE-600
916 SP-150, SP-200, .....
920 SP-75, ..... MHS014 212 RSP-750
DRL-03A 980 SP-240, HRP ( G ) -300 952 RSP-1000, SD-1000
987 MHS025 910 SP-500, PSP-600.....
MHS026 943 RSP-1500
DRP-01 238, 239, 241 LRS-35/50/100/150/150F MHS027 971 RS-15
901, 902 All models 931 RS-25
903, 906 TBC-05 901 SD-50, S-60
931, 932, 946 903 S-40, NES-50, RS-75
DRP-01A 203 RSD-100 / 150 / 200 / 300 905 S-25, SD-25, NES-35, RS-50
NES-25, RS-35
932
205 220 RSP-75
978 239A LRS-35/50
999 240A LRS-75
DRP-02 240 LRS-75 TBC-07 901 D/ID-60, NED/T-75, RD-85,
NES-100, RS-100, T-60
905 / 915 S-15, S-25, ... / SP-100, ... 902 S-100F, RD-125, NES-150,
916 / 920 SP-150, SP-200, .. / SP-75, ... RS-150, SD-100,
928 USP-225, ..... 903 NED/T-50, RD/RID-65, T-40
DRP-03 DRP-01 All models TBC is the cover for 905 NED/T-35,RD-50
906
S-150, SC-150, SD-150
DRL-01~03 terminal block 215A RSP-150
227A RSP-100
DRP-04 203 RSD-100 / 150 / 200 / 300 238A LRS-100
LRS-150, LRS-150F
241A
205 TBC-08
978 901 AD-155, ADD/ADS-155
D/T/Q-120
999 906
TBC-09 207 RSP-200/320, LRS-200/350
107
   105   106   107   108   109   110   111   112