NPB-450-NFC Series: 450W Universal Built-in NFC Intelligent Charger
Product Strategy Center /Frank Chen
frank@meanwell.com
MEAN WELL NPB-450 series features 2x ultra-wide voltage, the ability to charge multiple types of batteries in one machine (exclusive patented intelligent voltage detection charging1), flexible user-defined charging parameters, international certifications, safety, durability as its 5 major features, making it a universal intelligent charger. Since its launch 2 years ago, it has received widespread acclaim; in order to meet the demand for more convenient and quick adjustment of charging parameters, we are presenting the NPB-450-NFC series: 450W intelligent charger equipped with near-field communication (NFC) for patented wireless communication2 in close proximity.
The NPB-450-NFC is an expanded series based on the original NPB-450, while retaining most of its functions; the main difference lies in a simpler and quicker method for adjusting charging parameters. With the MEAN WELL app on a smartphone, users can conveniently make near-field adjustments to the charging parameters, regardless of whether the charger is powered through AC or not. In contrast to the NPB-450, which requires connection to a computer via the SBP-001 programmer for configuration, the NFC solution offers a straightforward and convenient way of setting parameters. The NFC model eliminates the need to purchase an additional SBP-001 programmer and eliminates the use of any communication cables, significantly enhancing usability and reducing costs. Additionally, this product has passed the IEC/EN/UL62368-1 information class safety certification, ensuring secure usage, making it a highly cost-effective and versatile smart charger. It is suitable for charging devices such as unmanned forklifts, automotive overhead cranes, floor scrubbers, lawnmowers, mobile robots, campers, electric motorcycles/bicycles, unicycles, scooters, and more.
1. MEAN WELL China invention patent authorization number ZL202010780425.4; U.S. invention patent authorization number US11451080B2;
European authorization patent number EP3952049B1.
The main functional differences are as follows:
![](../Upload/htmlEdit/20240219_024004chart_en.jpg)
![](../Upload/htmlEdit/20240104_021628features.jpg)
- Ultra-wide voltage automatic detection and charging (10.5~21V, 21~42V, 42~80V, 54~100V)
- Built-in NFC communication interface can quickly adjust 2-stage/3-stage and charging parameters (as shown in the table above)
- Built-in CAN Bus communication interface for remote setting of charging curves and monitoring charger status
- 4 preset charging curves can be fine-tuned through the panel DIP S.W
- Charging current can be adjusted 50~100% through VR on the panel (only in intelligent voltage detection mode)
- Automatic power reduction for charging during overheating
- Adopt low-noise temperature-controlled fan
- External NTC temperature compensation to prevent rapid battery degradation
- Multiple intelligent protection: Short circuit/Overvoltage/Over Temperature/Low Battery/Battery Reverse Connection
- Suitable for lead-acid and lithium batteries
- Optional carry handle available for purchase (Order No.: Carry Handle)
- Certified by CB, UL, DEKRA, CE, and UKCA
- 3 years warranty
![](../Upload/htmlEdit/20190129_024956application.jpg)
![](../Upload/htmlEdit/20231027_093145application_NPB450NFC_en.jpg)
![](../Upload/htmlEdit/20230504_104728order_info.jpg)
![](../Upload/htmlEdit/20231025_050736order_NPB450NFC_en.jpg)
![](../Upload/htmlEdit/20230504_104922download.jpg)
NPB-450 Series
![](../Upload/htmlEdit/20240301_121221331x98_en.jpg)