NTS/NTU-1700 Series: 1700W DC/AC Pure Sine Wave Inverter

Viewers : 5270

By: Frank Chen / Product Manager
Frank@meanwell.com

Since last March MEAN WELL launched the NTS-250P/400P, NTS-300/450, NTS-750, and NTS/U-1200 series of DC-AC pure sine wave inverters, now MEAN WELL is proud to present the NTS/NTU-1700 series of 1700W external portable enclosed inverters. The new NTS/NTU-1700 replaces the old generation of TS-1500 series and brings about improvements such as higher power density, decreasing size by 37% while increasing power rating by 200W, easier operation of panel functions, optimized performance, more competitive pricing. The NTU-1700 series with AC by-pass function allows AC mains to directly provide the energy to load without using the inverter's battery. Please refer to the table below to understand the differences between the new and old generations quickly.

The MEAN WELL NTS/NTU-1700 differentiates itself apart from general consumer grade inverter by adopting industrial-grade high reliability, high safety, high quality, and incorporates environmental protection and high-efficiency conceptual design. It also introduces new digital smart chips and strictly selected construction materials. The main features include instant 3400W peak power capability, flexible output and operation mode adjustment, remote ON/OFF control, multiple intelligent protection (abnormal automatic shutdown), operation at -25~+70oC, standard Europe/ America/ China and universal plugs, short delivery time, international certification, 3 years warranty, and more. It is suitable for use in home/office, car, yacht, remote areas without AC power grid or mobile AC power supply, security equipment with UPS application and can be used to power TV, computer, mobile phone charging, audio, lighting, electric fan, mobile medical cart, mobile light tower, etc.
 



NTS-1700 Series   NTU-1700 Series