PowerNex | PUSH-IN DIN Rail Terminal Blocks

Viewers : 5919
By: George Lai / Product Manager

The body is made of high-quality insulating material PA66. It is easy to install and disassemble from the rail. It has excellent resistance to corrosion and anti-vibration and anti-loosening design.
  • Suitable for single-core wire / multi-core flexible wire / cold crimp terminal
  • Shrapnel cavity structural design
  • Tight connection with high seismic resistance
  • Wires do not loosen easily
  • Stable high clamping force
  • Corrosion resistance
  • UL / CE approved


   

Single Layer DIN Rail terminal blocks DPT Selection Guide  
Double Layer DIN Rail terminal blocks DPTTB Selection Guide  
Mounting Accessories of DPT series Selection Guide