PowerNex|DJM / FT Series: 12V/38~150AH Valve Regulated Sealed Lead Acid Battery
Product Strategy Center / Frank Chen
frank@meanwell.com
MEAN WELL, the global leader in standard power supplies, has been engaged in standard power supplies for 42 years and has a broad and complete product line. To meet customers' one-stop shopping needs, PowerNex, one of the SDG Group companies, continues to expand its power supply peripheral components. Not only is the range of power peripherals becoming more complete, but it also leverages the power of the industry value network, collaborating with the well-known battery manufacturer LEOCH International to sell. The first batch of DJM and FT series VRLA (Valve Regulated Lead Acid) batteries are now on the market.
The major differences between the DJM and FT series lie in their sizes and usage scenarios, as detailed in the following table:

- Multi-layer designed, prevent leakage
- Reliable exhaust venting valve design, will not ignite or explode internally when exposed to open flames during charging
- Maintenance-free, no need to replenish electrolytes during use
- Low self-discharge, ≤3%/month @ Ta=25℃
- Operating temperature for charging and discharging -20~+55℃ (Refer to specifications for details)
- DJM series is suitable for industrial use, FT series narrow width dimensions suitable for 19" or 23" cabinets in communication rooms
- Certified by UL1989 / CE
- 3 years warranty




Model | Photo | Spec. | Dimension (L*W*H) |
Safety Certificate |
DJM1238 |
![]() |
12V/38AH | 197*165*170 mm | |
DJM1265 |
![]() |
12V/65AH | 348*167*178 mm | |
DJM12100 |
![]() |
12V/100AH | 330*173*212 mm | |
FT12-40 |
![]() |
12V/40AH | 277*106*222 mm | |
FT12-100 |
![]() |
12V/100AH | 394*110*285 mm | |
FT12-150 |
![]() |
12V/150AH | 551*110*288 mm |