HVG-480 Series ~ 480W 180~528VAC High Input Voltage LED Driver with PFC

Viewers : 813


HVG (C.V. + C.C. output) family of MEAN WELL is specially designed for LED drivers requiring 180~528VAC high voltage input applications. Currently, this family comprises complete product lines, including 65W/100W/150W/240W/320W. In order to further meet the market demands of large-scale LED luminary applications, MEAN WELL is pleased to unveil the new 480W power driver, HVG-480 series.
 
Following HVG family features, this series adopts metal housing and is potted with thermal conductive glue, providing IP65/IP67 high protection level, -40~+85℃ wide working temperature, as well as highest 95% working efficiency under free air cooling convection with fanless design. Moreover, it offers various dimming functions and 5 years warranty. Therefore, HVG-480 perfectly suits the LED lighting applications, such as high bay lighting, fishing lamp, greenhouse lighting, stadium lighting, and so on.
 

        • Wide input range 180~528VAC
        • Built-in active PFC function
        • HVG-480:C.V. + C.C.
        • High efficiency up to 95%
        • Working temperature: -40~85℃ (case temperature)
        • Protections: Short circuit / Over current / Over voltage / Over temperature
        • Approvals: UL/CUL/FCC
        • Type “HL” for use in Class I, Division 2 hazardous (Classified) location luminaries
        • Metal case, dimension ( L x W x H ): 262 x 125 x 43.8 mm
        • 5 years warranty


HVG-480 Series