XLG-25/50 Series 25/50W Constant Power Mode LED Driver
For LED luminaires application, MEAN WELL officially releases the new generation waterproof LED driver series—XLG series. The whole XLG series, which has been highly expected by the market, covers from 25W to 250W. It can be used for LED Bay light/Streetlight/Horticulture lighting and flood light applications. XLG series applies the constant current and constant power design, which remarkably enhances the convenience of integrating model selection. The design of XLG Series brings the benefits in reducing the confusion of model selection and stock pressure aspects.
Currently, the new XLG-25 and XLG-50 series are launched first. Product features adopt most of the ELG series. XLG series are the same metal housing design, but only 2/3 length of the ELG series. The AC input range is from 100 to 305V, without derating. Safety certificates (CUL/CCC/CB/CE/ENEC/RCM/BIS/KC/PSE) are fully compliant with. Globally certified cables are applied to be sold worldwide without changing cables. Other features include a wide working temperature range (Tcase: -40℃~90℃), 3 in 1 dimming function. Moreover, XLG-25 and XLG-50 series are equipped with input over voltage protection function for India market.
- Wide input range 100~305V AC
- Constant power mode with adjustable output current
- Built-in active PFC function and Efficiency up to 90%
- 3 in 1 dimming function
- Protections: Short circuit/Over voltage/Over temperature
- Surge protection with 6KV(L/N-FG)/4KV(L-N)
- 5 years warranty