FDHC-100 Series 100W Constant Power Output LED Driver

Viewers : 1155





MEAN WELL is thrilled to introduce the new LED driver, FDHC-100 series. The release of FDHC-100 series means MEAN WELL offers wide product selection for our customer and our products can be applied to not only the Indian market but other countries. FDHC-100 series is specially designed with AC input over voltage cut-off function for areas with unstable electricity supply. With such a function, the reliability of LED driver becomes higher and can even extend the lifetime of luminaires. There are two main output current for FDHC-100 series, including FDHC-100-L type ( adjustable current range from 490 m A to 1050 m A) and FDHC-100-H type ( adjustable from 1300 m A to 3000 m A) , which are with low voltage <60 v design and double isolation to meet with SELV regulation for luminaire application.

 

                • Constant Power mode output
                • Full power output current range 70~100%  
                • Built-in Input over voltage cut-off function
                • Built-in Active PFC and THD <10%
                • Safety certificate: BIS
                • Protections:SCP/OTP
                • IP67 waterproof design
                • 3 years warranty







FDHC-100 Series