XLG Series LED Power Supply, XLG-240 Series is Officially Released

Viewers : 4250

By: Rex Lin/Product Manager
Rex.Lin@meanwell.com



MEAN WELL XLG-240 series officially debuts today. Combining the experienced of engineers, the rigorous testing of DVT / DQT of the internal quality assurance department, and obtaining international product safety regulations, the XLG family (25~240W) products are launched. It is expected that the pre-order will boom again, while MEAN WELL will continue to increase the quantity of inventory in response.

Users who have utilized the XLG series products (XLG-25/50/75/100/150/200 series) must be familiar with the features of the entire XLG series. The full series adopts the constant power,compact size and latest safety regulation design, making it easier to design for the end products. For the output current and inventory aspects, it is the best-fit products.
 
In addition, in terms of quality, with more than 35 years of experience, we are able to minimize the problems that may occur in the subsequent application stage and we believe good quality is the implementation from design stage.
 

  XLG Family Models:


 

In addition to continually developing standard power supplies with the best cost performance, MEAN WELL promotes our products with the co-marketing events with our suppliers and Powered By MEAN WELL (PBM) customers. With the advantages of both sides, the synergistic effect is expected. XLG series is regarded as the magnum opus of the mutual trust between MEAN WELL and customers. With the innovation marketing program, XLG products are exported to overseas factories in the SKD/CKD solutions, further enforcing the local service and business expansion.

For more details, please refer to the LED Lighting Serial Event.

 XLG Series Overall Strengths 




  • Constant power operation at 70~100% output voltage.
  • Wide input range 100-305V AC(Class I)
  • Protection function: SCP/OVP/OTP
  • Metal case with IP67 for indoor and outdoor applications
  • 3 in 1 dimming function with dim to off and isolation
  • Surge protection: 6KV/4KV (10KV/6KV optional)
  • Input over voltage protection ,meet India (EESL) regulation
  • Lifetime >50,000 hrs and 5 years warranty

 

 







XLG-240Series