GE40 Series 40W AC Plug-Interchangeable Green Adaptor (Level VI)
By: Frank Chen/ Product Manager
frank@meanwell.com
After GE12/18/24/30 series were launched, MEAN WELL is proud to unveil the 40W wall-mount type green adaptor with interchangeable AC plugs ~GE40 series. The main power body of this product can pair with one of the four types of interchangeable AC plugs, which are European type, U.S. type, UK type, and Australian type that are easy to change and use all over the world. GE40 series complies with the latest global energy efficiency (EISA 2007.DoE Level VI) and EU ErP that it is one high quality, long lifespan and energy saving industrial grade adaptor. GE40 series is highly suitable to be used with various types of consumer electronic devices, portable electronic devices for business travelers or electronics equipment sold around the globe.
- Interchangeable AC plugs
- 90~264VAC input
- Ultra-low no load power consumption < 0.075W
- Comply with the latest global energy efficiency – EISA 2007/DoE Level VI/EU ErP/CoC V5
- Working temperature: -30~+70℃
- Complete protections: short circuit / overload / over voltage
- 94V-0 flame retardant plastic case
- Class II power supply (without earth pin)
- Built-in LED indicator
- Approvals: UL/CUL/TUV/RCM/CCC/EAC/FCC/CE
- Dimensions (L x W x H): 94 x 48.4 x 40mm
- 2-year warranty