UHP-1500 series 1500W Fanless Conduction-cooled Power Supply

Viewers : 1453

By: Benson Guo/ Product Manager
benson@meanwell.com


MEAN WELL leads the industry to launch fanless solution-UHP series. Ever since UHP-200/350/500/750/1000 series were released, MEAN WELL has shipped over 350 thousand units worldwide and received a multitude of positive feedback from the market for two years. Now, MEAN WELL will expand to higher power coverage by releasing the 1500W UHP-1500. The unique fanless design perfectly solve the customer’s headaches regarding fan failures caused by absorbing dusts, and it can reduce the frequency and cost of device maintenance. Fanless design can also solve fan noise level issues, thus making the UHP-1500 extremely suitable for environment that requires absolute quietness.
 
UHP-1500 is the first conduction-cooled series equipped with communication function that built-in PMBus or CANBus is available for customer to choose from. The communication protocols allow the power supply to be seamlessly integrated into high-end systems such as data center, network equipment, and charging system. The power supply is also equipped with programmable voltage and current (PV/PC) functions, which allows the trimming of output voltage between 50~120% and current between 20~100% by an external DC control signal. The multitude of control protocol and functions allow the UHP-1500 to be suitable for powering all types of loads, including but not limited to burn-in equipment, charging systems, and laser apparatus.
 
Other key features of the UHP-1500 include: compliance to the EN60335-1 household safety standard, which is uncommon for such high-wattage standard power supply; wide operating temperature range of –30 °C to +70 °C; low-profile design with only 41mm height. Combining all of the great features above, UHP-1500 will be outstanding power solution for various industry.

  • Ultra-low height: 41mm 
  • Fanless conduction-cooled design
  • Full range 90~264VAC input 
  • High efficiency up to 96%
  • Operating altitude up to 5000 meters
  • Operating temperature range: -30~+70℃
  • Protections: short circuit/overload/over voltage/over temperature
  • UL/TUV/EAC/CB/CE safety approved
  • Dimensions (LxWxH):
  • 290x140x41mm
  • 5 years warranty






UHP-1500 Series