UHP-2500 series- 2500W Fanless Conduction-cooled Power Supply
By: Benson Guo/ Product Manager
benson@meanwell.com
MEAN WELL leading industrial power supply UHP series now is releasing high wattage edition UHP-2500. The unique fanless design perfectly solves the customer’s headaches regarding fan failures caused by absorbing dusts, and it can reduce the frequency and cost of device maintenance. Fanless design can also solve fan noise level issues, thus making the UHP-2500 extremely suitable for environment that requires absolute quietness.
The product is equipped with programmable voltage and current (PV/PC) functions, which allows the trimming of output voltage between 50~120% and current between 20~100% by an external DC control signal, and communication protocols PMBus or CANBus available for customer to choose from. Moreover, to take into account that high wattage power supplies applied to high safety demanded equipment, UHP-2500 design refers to EN60335-1 household safety standard
Combining all of the great features above, UHP-2500 is the perfect solution for powering all types of loads, including but not limited to burn-in equipment, charging systems, and laser apparatus.
![](https://www.meanwell.com//Upload/htmlEdit/20190129_024840features.jpg)
- Fanless conduction-cooled design
- Full range 90~264VAC input
- High efficiency up to 96%
- Operating altitude up to 5000 meters
- Operating temperature range: -30~+70℃
- Protections: short circuit/overload/over voltage/over temperature
- UL/TUV/EAC/CB/CE safety approved
- Dimensions (LxWxH):
- 310 x 140 x 60 mm
- 5 years warranty