Power Adaptor DC Plug Converter

Viewers : 2229

By: Frank Chen/ Product Manager
frank@meanwell.com

MEAN WELL power adaptors have unique features such as global safety, high reliability, and standard product availability without MOQ. Millions of units are sold worldwide each year. MEAN WELL currently ranks NO.10 in worldwide power adaptor market share. As the DC input connection of various instruments and equipment are different, there is often a need to modify the output DC plug of the power adaptor. As a solution, MEAN WELL especially plans 17 new DC plug converters that are commonly used. Users can purchase the matching converter to enable direct connection, allowing a simple, convenient, and quick solution to solve the end users’ urgent needs for low quantity sample testing and flexible usage.

 
Click in to Check 17 New DC plug Converters