RSD-500 Series 500W Fanless Enclosed Type DC/DC Converter
By: Frank Chen/ Product Manager
frank@meanwell.com
After releasing the enclosed type DC/DC converter family, the RSD-30/60/100/150/200/300 series, MEAN WELL is proud to announce the RSD-500 series (500W) to enable enclosed type DC/DC integration into higher power applications. Since the RSD-500 series is designed to meet both railway and ITE safety standards, it is suitable for DC/DC applications such as industrial & railway control, security control, and telecommunication systems.
The RSD-500 series has 1U low-profile enclosure design and input/output terminal blocks, which enables quick and easy wiring during installations. The product design also includes outstanding features such as fanless design, semi-potted with silicone gel, 2:1 wide input range, 4000Vdc I/O isolation, -40~80°C wide operating temperature range, and 5G anti-vibration capability. In addition, the RSD-500 series is certified to the ITE IEC62368-1/UL62368-1/RCM AS/NZS62368.1, EN55032, EAC TP TC004, as well as EN50155 railway safety standards, ensuring the RSD-500 can perform reliably as additional system insulation, DC UPS, battery voltage regulator, etc. in all fields of ITE and railway applications.

- Low-profile enclosed type design, 1U height (41mm)
- Fanless semi-potted design, improves system anti-vibration and moisture/dust proof capabilities
- 2:1 wide input range
- -40~+80°C ultra-wide operating temperature range
- 4000Vdc IP-OP reinforced isolation
- Output voltage adjustable (+15%) via built-in SVR
- Protections: short circuit / overload / over voltage / input reverse polarity / input under voltage
- LED power indicator
- Operating altitude up to 5000m
- Safety approval:
ITE:CB IEC62368-1/UL62368-1/ RCM AS/NZS62368.1/EN55032/EAC
- Ultra slim, dimensions (Lx W x H): 237 x 100 x 41mm
- 3 years warranty