RSDW40/60 & RDDW40/60 Series 40W/60W 2〞x 1 〞 Module Type Railway DC/DC Converter

Viewers : 1648

By: Frank Chen/ Product Manager
frank@meanwell.com



Shortly after releasing 8W/10W/20W encapsulated module type DC/DC converters for railway applications, MEAN WELL continues to expand our product line by releasing the 40W and 60W single output RSDW40/60 series and dual output RDDW40/60 series. These products are encapsulated on-board modules suitable for higher power railway applications.

The RSDW40/60 and RDDW40/60 series are designed according to universally adopted size and pin-out standards for 2”x 1” converters. Key product features include: low-profile design (10.5mm height), 4:1 wide input voltage range, wide operating temperature range (-40~+85℃, and silicone gel potting that helps dissipate heat, prolong product lifetime, and improve anti-vibration, dust proof, and moisture proof capabilities. Additionally, these converters are certified to the EN55032, EAC TP TC004, and the EN50155 railway safety standard, which allow the RSDW40/60 and RDDW40/60 to perform exceedingly well as reliable secondary isolation, DC UPS, or battery voltage regulators for applications such as railway, trams, busses, industrial automation, telecom, etc.

 

  • 4:1 wide input range
  • Internal gel potting for improved anti-vibration, dust proof, and moisture proof capabilities
  • -40~+85℃ ultra-wide operating temperature range
  • IP-OP isolation: 1.6KVDC /3KVDC (by model)
  • Protections: Short circuit / Overload / Over voltage / Over temperature / Input under voltage
  • Remote ON/OFF control
  • Safety  approval:
    Railway: EN50155/EN50121-3-2              
    ITE EN55032, EAC
  • Ultra-low-profile, dimensions (LxWxH): 50.8x25.4x10.5mm
  • 3 years warranty



 






RSDW40 Series    RDDW40 Series  

RSDW60 Series   RDDW60 Series