HRP-150N/300N/600N Series- 150W/300W/600W 250% High Peak-Power Power Supply
By: Benson Guo/ Product Manager
benson@meanwell.com
MEAN WELL HRP series have been selling well in the industrial control field for many years because of ultra-high performance and a 5-year long warranty. This year, we specially selected the common power and voltage used for driving motors and developed the HRP-150N/300N/600N series. Output voltages include 12V/24V/36V/48V. Combined with 250% high peak power, they can meet the instant peak power demand of electromechanical equipment.
In the past, in order to overcome the large current draw when driving the motor, users would often buy a power supply with twice the power for use in such motor applications, but it would cause problems such as high purchase cost, larger size, and heavier weight. For example, electromechanical applications such as motors, pumps, actuators, coffee machines, banknote counters, etc. all have peak power requirements for the power supply for a short period. During this period, the power draw will be much higher than the average power. MEAN WELL's new HRP-150N/300N/600N series can provide 250% peak power for 5 seconds, which perfectly overcomes this problem. For steady-state average power of 150W/300W/600W, the HRP-150N/300N/600N can support peak power draw as high as 300W/600W/1200W, so that the electromechanical load can start-up reliably. Users no longer need to spend extra to buy oversized power supplies.

- Full range 85~264VAC input
- High efficiency up to 89%
- 200% peak power for 5 seconds
- Operating temperature range: -40~+70℃
- Protections: short circuit/overload/over voltage/over temperature
- UL/TUV/EAC/CB/CE safety approved, meeting EN62368 standard
- Dimensions (LxWxH):
- HRP-150N: 159 x 97 x 38 mm
HRP-300N: 199 x 105 x 41 mm
HRP-600N: 218 x 105 x 61.5 mm - 5 years warranty