NTS/NTU-1200 Series 1200W Reliable, Safe, and Durable DC-AC Pure Sine Wave Inverter

Viewers : 6795

By: Frank Chen/ Product Manager
frank@meanwell.com

Since this March MEAN WELL launched the NTS-250P/400P、NTS-300/450、NTS-750 series of DC-AC pure sine wave inverters, now MEAN WELL is proud to present the NTS/NTU-1200 series of 1200W external portable enclosed inverters. The new NTS/NTU-1200 replaces the old generation of TS-1000 series and brings about improvements such as the increasement of 200W with the smaller case size, easier operation of panel functions, optimized performance, more competitive pricing. The NTU-1200 series with AC by-pass function allows AC mains to directly provide the energy to load without using the inverter’s battery. Please refer to the attached table for details to enable users to understand the differences between the new and old generations quickly.

The MEAN WELL NTS/NTU-1200 differentiates itself apart from general consumer grade inverter by adopting industrial-grade high reliability, high safety, high quality, and incorporates environmental protection and high-efficiency conceptual design. It also introduces new digital smart chips and strictly select construction materials. The main features instant 2000W peak power capability, flexible output and operation mode adjustment, remote ON/OFF control, multiple intelligent protection (abnormal automatic shutdown), operation at -25~+70℃, standard Europe/America/China and universal plugs, short delivery time, international certification, 3 years warranty, and more. It is suitable for use in home/office, car, yacht, remote areas without AC power grid or mobile AC power supply, UPS application (NTU series only) and can be used to power TV, computer, mobile phone charging, audio, lighting, electric fan, mobile medical cart, etc.
 

                 Model           Feature     OLD
  ( 2007.11 launch )
    NEW
  ( 2021.5 launch )
Series TS-1000 NTS-1200
NTU-1200
Built-in AC by pass backup X √ (NTU-1200 only)
Output Wattage 1000W (2000W peak) 1200W (2000W peak)
Output Waveform Pure Sine Wave (THD<3%)
 
Input Voltage
10.5~15Vdc
21~30Vdc
42~60Vdc
(suitable for lead acid batteries)
10~16.5Vdc
20~33Vdc
40~66Vdc

(suitable for lead acid or lithium batteries)
No load power consumption (energy saving mode) 6W NTS-1200: 1.2~1.5W (by model)
NTU-1200: 8W(Built-in AC by pass)
Efficiency 88~92% 89~93%
Operating Temperature 0~+60℃ -25~+70℃
AC Output Voltage and Frequency 100/110/115/120Vac or 200/220/230/240Vac
50Hz or 60Hz
Setting button, loop control logic may be confusing DIP S.W adjust, simple logic
Remote ON/OFF X
 
Intelligent Protection Features
DC input side – reverse polarity, under voltage, and overvoltage protections , low voltage disconnectoed
AC output side – short circuit, overload, and over temperature protections
Conformal Coating None Conformal coating for moisture, dust, and dirt protection
AC Outlet Standard: US, EU
Optional: AU, UK, JP, GFCI
Standard: US, EU, China, Universal
Optional: AU, UK, GFCI
Safety Approval  
Dimensions (LxWxH) 345 x 184 x 70mm 333 x 184 x 70mm
Warranty 3 years



 






NTS-1200 Series    NTU-1200 Series