SGAS15 Series:15W Small Size, Portable Green Adaptor (Level VI)
By: Frank Chen/Product Manager
Frank@meanwell.com
The GS15 series has been on the market for 15 years since its launch in 2006. To meet the demand of miniaturized adaptors, the new SGAS15 series is a small, high reliable industrial green adaptor with following main features: small and portable size, comply with up-to-date global energy efficiency regulation - EU/ U.S. Level VI, wide selection of AC inlet such as desktop type IEC320-C14/C8 or EU/U.S. wall mounted plug suitable for many countries, wide working temperature rang -20~+70℃, complete protection functions… and so on.
In addition, the wall mounted type (E/U type) is not only small sized, but also has the most important feature that it does not occupy neighboring plugs space regardless of insertion direction, which is suitable for applications such as various types of consumer electronics, telecommunication devices, office/commercial equipment’ s, industrial apparatuses, or the equipment’s or systems required to meet the latest energy efficiency regulations. Users could refer to the table below to quickly find and understand the differences of old/new models:
- 90~264Vac full range input
- Miniaturized size
- Does not occupy neighboring plugs space regardless of insertion direction (only for E/U Type)
- In compliance with energy efficiency standard: EISA 2007/DoE、ErP and CoC Version 5
- Ultra low no load power consumption< 0.075W
- Wide working temperature: -20~+70℃
- Complete protections:Short circuit / Overload / Over voltage
- Pass LPS
- Optional DC Plug converters available for easy and fast output plug conversion
- International safety approvals: CB/ TUV/ UL/ EAC/ UKCA/ CE/ FCC
- 3 years warranty