Welcome to the 2022 NEPCON Vietnam(2022.9.14-16)

Viewers : 3906
The Vietnam International Exhibition on Electronic Components, Materials and Production Equipment (NEPCON Vietnam) will be held at the Vietnam International Exhibition Center in Hanoi from 2022.9.14~16 MEAN WELL's booth number is H11; warmly welcome to visit us.
 


The XLG series, this year's flagship product, covers 20 to 320W, and with a constant power output design, can work at full load under input voltage range 100~305VAC (Class I). Furthermore, the Input and output cables of the XLG series are globally certified and in line with India's ( EESL) specifications. For more information, please click on the video below.


                                  XLG Series Video Introduction
 
MEANWELL, focused on power supply manufacturing for 40 years, has 10 product lines, more than 10,000 standard power products covering AC/DC switching power supply, DC/DC converter, LED waterproof power supply, adapter, battery charger and DC/AC Inverters, which are widely used in medical, industrial automation, electronics, communications, LED lighting and other fields.
 
MEAN WELL recently released the 3+N System Solutions to help distributors explain the 3+N smart lighting solution to customers; MEAN WELL designed IoT, DALI, and KNX 3+N solution demo kit cases. For the DLC-02 DALI-2 controller solution, for example, MEAN WELL integrated the DLC 02 controller with two digital dimmable LED drivers, LCM (constant current output) and PWM (constant voltage output), and built-in lights in a carrying case. This demo kit can also be connected to other lights.

For more information, please come to MEANWELL booth H11,

Looking forward to seeing you soon! Booth number: H11, 2022.9.14~16