MEAN WELL at SEMICON SEA 2023

Viewers : 2341

Entering the post-COVID-19 pandemic, MEAN WELL stepped into exhibiting at SEMICON SOUTHEAST ASIA at Penang, Malaysia with a gross area of 15,000 square meter on 23 May to 25 May, featuring NSP Enclosed Type Series (NSP-1600/3200), NMP Modular Type Series (NMP600/1K2 with NMS-240 1-SLOT isolated single output) and SDR DIN Rail Type Series (SDR-480/960), cooperating with the semiconductor electronics manufacturing supply chain necessity, covering designs that refer to SEMI F47 (voltage sag immunity) standards.

MEAN WELL’s NSP series covers universal input range of 90~264 VAC equipped with programmable output voltage level, remote ON-OFF control and auxiliary power, featuring outstanding various built-in functions among the standard economic and well-known enclosed type power supply like LRS and RSP. NMP series is prominent of its medical (2 x MOPP) & ITE safety approvals, designed in a low profile 1U manner, capable to provide a modular and configurable solution comprises modules each delivering up to 240W with adjustable options for the major working voltages as 5V, 12V, 24V and 48V.

An easy-to-mount type, being embedded with the industrial automation and system integration, SDR series stands out to have achieved high efficiency of 94%, low power dissipation, and industrial immunity level (BS EN/EN61000-6-2(BS EN/EN50082-2). The multi-industry general purpose smart controller, enclosed with a configurable power supply forming the CMU2 Demo Kit has caught the attention of the advanced intelligent power supply function.




The exhibition has achieved an enthusiastic response from visitors from different backgrounds and acknowledgment of our renowned brand across the wide range of applications of switching power supply. It enhances the availability and the competitiveness in the industry providing power solutions to necessities.