SHP-30K-HV Series: 30KW 3 Phase Ultra High Wattage Industrial Standard Power Supply
Product Strategy Center/Alex Tsai
alex@meanwell.com
The global standard power supply leader, MEAN WELL, has officially launched the SHP-30K-HV series: A 2U rack type high wattage standard power supply that is highly demanded and expected by customers around the world. The SHP-30K series is currently the world's highest wattage 30KW AC/DC single unit power supply, features 3 phase 3 wire AC input and provides four standard models of DC output, including low voltage 55V (<60V SELV) and high voltage (HVDC) outputs at 115V/230V/380V. This series is particularly well-suited for various applications in the field of new energy and advanced industries, including energy storage cabinets, energy storage walls, hydrogen power, wind power, solar power, EV electric vehicle DC fast charging systems, and other related applications. It is also ideal for providing power to industrial IT big data servers, uninterrupted power supply (UPS) systems for data centers, 5G base stations, various networking system equipment, industrial electrolysis equipment, semiconductor production equipment, UV laser cutting, and more.
As an expansion of the previous SHP-10K series, the SHP-30K not only meets the customer demands by increasing the wattage but also improves the output parallel function up to >300KW, provides complete programmable output voltage (PV) and current (PC) control functions, built-in CAN Bus communication protocol (optional PMBus or Modbus); it also provides OLP/OTP/OVP protections, DC-OK/Fan Failure/AC Failure/Over Temperature Alarm signals, and 12V DC auxiliary power. This enables users to quickly integrate and monitor with terminal equipment for automation purposes. In addition to the features above, the product adopts a green design with a high density 26W/in3 and high efficiency up to 97%, complies with international safety certifications EN/UL62368-1, and a standard 2U height 19-inch rack mount chassis as form factor so it can be installed by 19-inch chassis/cabinet; making it suitable for various high-power industrial equipment.
SHP Series: 3Ø 3W AC input

MEAN WELL has over thousands of standard power supplies and a network of nearly 250 authorized professional distributors worldwide; the standard power supplies are fully stocked and readily available for fast delivery to customers.
For more information about MEAN WELL's products, as well as related technical information and case studies, please visit the MEAN WELL EXPO or contact MEAN WELL's sales representatives and local authorized distributors.