PowerNex|ST Series: Metal Distribution Box

Viewers : 3893

Product Strategy Center/Jay Wang
jay.wang@powernex.com

The metal distribution box is essential for power systems, ensuring electrical safety with its robust structure, efficient design, and multiple safety features. It guarantees a stable and reliable power supply, providing dependable power for both life and work.

The ST series distribution box, made of high-quality metal with excellent durability and corrosion resistance, features a RAL7035 coating for aesthetics and durability. Its waterproof, dustproof, and impact-resistant properties protect internal circuits under extreme conditions.

Key features include a maximum opening angle of 110°, pre-drilled wall mounting holes, and reserved cable entry points. The ST series offers nearly 50 standard sizes, ranging from 20 x 20 x 15 cm to 80 x 120 x 30 cm. Customization services such as drilling and machining are available, please contact global distributors for details.
 

  • Grooved edges to prevent water and dust ingress; inner door opens to 110° and is reversible
  • Pre-drilled wall mounting holes and reserved cable entry points for convenience
  • Complies with IEC 60529 IP66 (waterproof, dustproof) and IEC 62262 IK10 (impact resistance) standards
  • RAL 7035 powder coating for outdoor durability and aesthetics
  • Customization services including drilling and machining


 

Metal Distribution Box Selection Guide