Series Search

※NEW PRODUCT

Peripheral Accessory> AC Fan/DC Fan-

AC Fan

AC Fan
AC Fan Selection Guide 
 
Features:
 

Wide operating environment temperature: -20℃ to +70℃.

Direct driven by AC power, no need for additional peripheral drivers

Aluminum alloy frame, sturdy and durable structure.

DC Fan

DC Fan
DC Fan Selection Guide 
 
Features:
 

Low noise

Excellent air volume

Low power consumption

Strong adaptability

Peripheral Accessory> Industrial Power Distribution Component-

Din Rail Terminal Blocks

Din Rail Terminal Blocks
Single Layer DIN Rail terminal blocks DPT Selection Guide  
Double Layer DIN Rail terminal blocks DPTTB Selection Guide  
Mounting Accessories of DPT series Selection Guide  

Features:

Space-saving design / Front connection

Vibration-proof anti-loosening wire connection with pre-stressed spring clamp

Easy to operate, fast wiring installation with top wire entry

Corrosion-proof terminal points

Easy mounting and dismounting from the terminal rail

Low contact resistance

Easy for the extension of terminal connection

Easy handling and safe connection

Connecting without tools is easy and time-saving

Colored platens ensure safety connections and operations

Grounding Copper Busbar

Grounding Copper Busbar
Grounding Copper Busbar Selection Guide

Features:

Excellent conductivity material and superior corrosion-resistant surface

Diverse sizes and specifications can meet various installation applications and requirements

Material of support insulator: 6410G5 PA66 flame retardant (NAN YA PLASTICS CORP.), UL 94 V0 grade

Number of poles: 5P, 7P, 9P, 11P, 13P, 15P, 17P, 19P, 21P, 23P, 25P, 27P

Din Rail T35 Zinc Plated Steel

Din Rail T35 Zinc Plated Steel
Selection Guide:
Din Rail TS35 Zinc Plated Steel Selection Guide

TS35mm DIN rail is widely used as a standard bracket, which can quickly mounted the rail type terminal blocks, power supplies, circuit breakers, fuse holders, relays and industrial control components in control cabinets and distribution boxes.  

Features:

Unique appearance design with environmental-friendly zinc plating and corrosion-resistant

SPCC steel material that prevent distortion

Precision by stamping process, no sharp edges for hand injury

Industrial Switch

Industrial Switch
Emergency Switch Selection Guide 
Push Switch Selection Guide 
Key Selector Switch Selection Guide 
Metal Switch Selection Guide 
Limit Switch Selection Guide
Buzzer Selection Guide 
Pilot Light Selection Guide
 
Features:
 

Solid housing design for operator and contact block to reduce installation space

Complete type with 16mm & 22mm version

IP66 protection rating

With anti-rotation latch design on the operator

Tighten or disassemble the fixing nut by hand tools or finger freely

PUSH-IN quick wiring design

Double wiring holes design, capable of solid wire, strand wire and European terminal wiring

New partition and spring structure design, increase the wire holding force and stability

The contact blocks and lamp holders are distinguished by color which is clearly recognizable

Waterproof Silicon Sleeve: Provides IP66 protection for the contact under the mounting panel

Inductive Proximity Sensor

Inductive Proximity Sensor
Inductive Proximity Sensor Metal Casing Rectangular Series Selection Guide
Inductive Proximity Sensor Tubular Anti-Bending Series Selection Guide  
 
Features:

Sensing in a non-contact manner, which will not wear out or damage the detection object.

Product life is longer.

It is suitable to use even there is oil, dirt or water on the detecting object.

Response speed is faster.

Not affected by the surface color of the detected object.

Waterproof Connector

Fuse

Fuse
Fuse WJ30-4+WJ30-H Spec

WJ30 Scope:

WJ30 series , used in Solar、 Industrial 、Equipment and so on Applications for over-current protection



WJ30H Scope:

WJ30H series , Fuse Holder for PV Fuses

Agency ratings up to 1500Vdc for use with solar PV fuses

Designed to UL 4248-19

Peripheral Accessory> Lighting Fixtures & Accessories-

DALI Touch Panel

DALI Touch Panel
DTP-2XX Series Selection Guide 
 
Features:
 

DALI-2 certified touch panel

Compliant with IEC-62386-301 standard

Compatible with other DALI-2 systems on the market

Powered by DALI bus.

Configurable functionality via MEAN WELL DLC-02 software

Each button can be set to trigger scene or group lighting functions through single-click, double-click, long-press, etc.

Backlight brightness adjustable

Touch panel volume adjustable

2 years warranty

Certification: CE/ UKCA/ FCC/ RCM /DALI-2

LED Bulb

LED Bulb
LED Bulb Selection Guide
 
Features:
 

Energy efficiency

Color rendering index (CRI) ≥80 for more realistic color presentation

Multiple color temperature options for a wider range of applications

Wide beam angle with 210°

E27 base for flexible installation

2 years warranty  

COB LED Strips

COB LED Strips
COB LED Strips Selection Guide 

Features:

COB LED packaging, no light spots

CRI >90 and soft light

4KV ESD testing

Wide beam angle with 180°

5M per reel, can be cut and used every 5cm

CE/BIS certification

2 years warranty

Peripheral Accessory> Battery-

Valve Regulated Sealed Lead Acid Battery

Valve Regulated Sealed Lead Acid Battery
12V/38~150A
Battery Selection Guide
 
Features:
 

Multi-layer designed, prevent leakage.

Reliable exhaust venting valve design, will not ignite or explode internally when exposed to open flames during charging

Maintenance-free, no need to replenish electrolytes during use

Low self-discharge, ≤3%/month @ Ta=25℃

Operating temperature for charging and discharging -20~+55℃ (Refer to specifications for details)

DJM series is suitable for industrial use, FT series narrow width dimensions suitable for 19" or 23" cabinets in communication rooms

Certified by UL1989/CE

3 years warranty

Peripheral Accessory> Wire/Cable-

USB 3.2 GEN2 Type C

USB 3.2 GEN2 Type C
Spec
CE Declaration
 
Features:
 

5A 240W 48V PD3.1 Quick Charge

10Gbps Data Transfer Compliy with USB 3.2 Gen2 Standard

4K Ultra HD 4K/60fps Video Output Function

E-Marker Chip Avoid Overheating, Overcurrent, and Overcharging

Exceptional Durability 10000+ Bending Test

Premium Aluminum Shield Anti-EMI

Peripheral Accessory> Distribution Box-

Metal Distribution Box

Metal Distribution Box
Metal Distribution Box Selection Guide 
Video
 
FT Series Features:

Continuously welded seams Foam-in-place seamless gasket 120-degree opening heavy-duty industrial hinges

IP66 protection rating against dust and water according to IEC 60529 & anti-collision according to IEC 62262 IK10

RAL 7035 outdoor powder coating

Gland plate on bottom

Right hand opening; door interchangeable

Custom cutouts available

Plastic Distribution Box

Plastic Distribution Box
Plastic Distribution Box Selection Guide
 
Features:
 

IP66 environmental-rated dust-tight and water-resistant and IK 9-rated impact-resistant

Made of high-end PC (Polycarbonate) material with UL 94 5VA grade high-performance flame-retardant and suitable for outdoor use

Applicable to ambient temperature -40oC ~ +80oC

Comply with CE safety standards

Peripheral Accessory> 19 Rack Cabinet-

RA Series 19 Rack Cabinet

RA Series 19 Rack Cabinet
RA Series 19 Rack Cabinet Selection Guide
Rack Accessories Selection Guide
 
Features:
 

The surface is coated with electrostatic powder, which is dust-proof, anti-oxidation, not easy to scratch, and resistant to acid and alkali.

There are no screw parts on the side panels of the cabinet, so as the upper and lower frames; keeps the overall appearance clean.

In order to increase the wiring space, the front width of the cabinet is increased to 600mm while the internal remains a standardized frame of 19 inches.

Three 4-inch module fans can be installed on the top of the cabinet. (Optional modules of 110V/220V for purchase & self-assemble)

Equipped with braked wheels and leveling screws to maintain the balance of the cabinet and prevent it from shaking.

Peripheral Accessory> Switching Power Supply Accessories-

DC Changeable Plug

DC Changeable Plug
DC Changeable Plugs Selection Guide

Flexible solution for small quantity

Easy modification for different size of DC plug

Off-the-shelf and no MOQ

Suitable for GST18~16, GSM06~60, GEM06~60, GE12~40, SGA12~60, GS06/15, OWA-60U/E, GST90~120, GSM90, GST120~220, GSM120~220, OWA-90U~200U

Metal Mounting Brackets & Accessories