Series Search
※NEW PRODUCT
Peripheral Accessory> AC Fan/DC Fan-
AC Fan
![AC Fan](https://ppt.powernex.com/Upload/1ff83ea5-778c-425d-ad4a-19f4661ec66f.png?w=200&h=150&mode=crop)
-
AC Fan Selection Guide
Features:
Wide operating environment temperature: -20
℃ to +70℃.Direct driven by AC power, no need for additional peripheral drivers
Aluminum alloy frame, sturdy and durable structure.
DC Fan
![DC Fan](https://ppt.powernex.com/Upload/361393aa-0285-4cf2-856d-85ac0bc8ee4f.png?w=200&h=150&mode=crop)
-
DC Fan Selection Guide
Features:
Low noise
Excellent air volume
Low power consumption
Strong adaptability
Peripheral Accessory> Industrial Power Distribution Component-
Din Rail Terminal Blocks
![Din Rail Terminal Blocks](https://ppt.powernex.com/Upload/2fe499fc-16dd-451b-b76e-3fae325caf25.png?w=200&h=150&mode=crop)
-
Single Layer DIN Rail terminal blocks DPT Selection Guide
Double Layer DIN Rail terminal blocks DPTTB Selection Guide
Mounting Accessories of DPT series Selection Guide
Features:Space-saving design / Front connection
Vibration-proof anti-loosening wire connection with pre-stressed spring clamp
Easy to operate, fast wiring installation with top wire entry
Corrosion-proof terminal points
Easy mounting and dismounting from the terminal rail
Low contact resistance
Easy for the extension of terminal connection
Easy handling and safe connection
Connecting without tools is easy and time-saving
Colored platens ensure safety connections and operations
Grounding Copper Busbar
![Grounding Copper Busbar](https://ppt.powernex.com/Upload/c18ee882-8afd-48de-ba0d-5016c54cef07.png?w=200&h=150&mode=crop)
-
Grounding Copper Busbar Selection Guide
Features:Excellent conductivity material and superior corrosion-resistant surface
Diverse sizes and specifications can meet various installation applications and requirements
Material of support insulator: 6410G5 PA66 flame retardant (NAN YA PLASTICS CORP.), UL 94 V0 grade
Number of poles: 5P, 7P, 9P, 11P, 13P, 15P, 17P, 19P, 21P, 23P, 25P, 27P
Din Rail T35 Zinc Plated Steel
![Din Rail T35 Zinc Plated Steel](https://ppt.powernex.com/Upload/360a8440-1559-42e4-bb50-461821e0c0bf.jpg?w=200&h=150&mode=crop)
-
Selection Guide:
Din Rail TS35 Zinc Plated Steel Selection Guide
TS35mm DIN rail is widely used as a standard bracket, which can quickly mounted the rail type terminal blocks, power supplies, circuit breakers, fuse holders, relays and industrial control components in control cabinets and distribution boxes.
Features:Unique appearance design with environmental-friendly zinc plating and corrosion-resistant
SPCC steel material that prevent distortion
Precision by stamping process, no sharp edges for hand injury
Industrial Switch
![Industrial Switch](https://ppt.powernex.com/Upload/e92de5b8-8276-400b-971b-58b4adef9398.png?w=200&h=150&mode=crop)
-
Emergency Switch Selection Guide
Push Switch Selection Guide
Key Selector Switch Selection Guide
Metal Switch Selection Guide
Limit Switch Selection Guide
Buzzer Selection Guide
Pilot Light Selection Guide
Features:Solid housing design for operator and contact block to reduce installation space
Complete type with 16mm & 22mm version
IP66 protection rating
With anti-rotation latch design on the operator
Tighten or disassemble the fixing nut by hand tools or finger freely
PUSH-IN quick wiring design
Double wiring holes design, capable of solid wire, strand wire and European terminal wiring
New partition and spring structure design, increase the wire holding force and stability
The contact blocks and lamp holders are distinguished by color which is clearly recognizable
Waterproof Silicon Sleeve: Provides IP66 protection for the contact under the mounting panel
Inductive Proximity Sensor
![Inductive Proximity Sensor](https://ppt.powernex.com/Upload/2c90be78-f966-4bbd-8b47-56663166097a.png?w=200&h=150&mode=crop)
-
Inductive Proximity Sensor Metal Casing Rectangular Series Selection Guide
Inductive Proximity Sensor Tubular Anti-Bending Series Selection Guide
Features:Sensing in a non-contact manner, which will not wear out or damage the detection object.
Product life is longer.
It is suitable to use even there is oil, dirt or water on the detecting object.
Response speed is faster.
Not affected by the surface color of the detected object.
Waterproof Connector
Fuse
![Fuse](https://ppt.powernex.com/Upload/e422beba-2bb7-47e2-aa2b-669561b254ae.jpg?w=200&h=150&mode=crop)
-
Fuse WJ30-4+WJ30-H Spec
WJ30 Scope:WJ30 series , used in Solar、 Industrial 、Equipment and so on Applications for over-current protection
WJ30H Scope:WJ30H series , Fuse Holder for PV Fuses
Agency ratings up to 1500Vdc for use with solar PV fuses
Designed to UL 4248-19
Peripheral Accessory> Lighting Fixtures & Accessories-
DALI Touch Panel
![DALI Touch Panel](https://ppt.powernex.com/Upload/cacde449-3847-4222-98c2-e35d14aef971.png?w=200&h=150&mode=crop)
-
DALI-2 Touch Panel-DTP-2XX Series
DALI-2 certified touch panel
Compliant with IEC-62386-301 standard
Compatible with other DALI-2 systems on the market
Powered by DALI bus.
Configurable functionality via MEAN WELL DLC-02 software
Each button can be set to trigger scene or group lighting functions through single-click, double-click, long-press, etc.
Backlight brightness adjustable
Touch panel volume adjustable
2 years warranty
Certification: CE/ UKCA/ FCC/ RCM /DALI-2
Motion Sensor
-
PIR Series
Compliant with IEC 62386-303 regulation (DA2 version)
Compatible with any DALI-2 lighting system (DA2 version)
Powered by DALI Bus (DA2 version)
Configurable functionality via MEAN WELL DLC-02 software (DA2 version)
Customized Event Control & Delay Time Settings (DA2 version)
COB LED Strips
![COB LED Strips](https://ppt.powernex.com/Upload/7f72160b-5686-4283-840a-1f632bf139fd.png?w=200&h=150&mode=crop)
-
COB LED Strips Selection Guide
Features:COB LED packaging, no light spots
CRI >90 and soft light
4KV ESD testing
Wide beam angle with 180°
5M per reel, can be cut and used every 5cm
CE/BIS certification
2 years warranty
Peripheral Accessory> Battery-
Valve Regulated Sealed Lead Acid Battery
![Valve Regulated Sealed Lead Acid Battery](https://ppt.powernex.com/Upload/14fe7799-9cf9-43e0-8a10-4e3c1702d92f.jpg?w=200&h=150&mode=crop)
- 12V/38~150A
-
Battery Selection Guide
Features:
Multi-layer designed, prevent leakage
.Reliable exhaust venting valve design, will not ignite or explode internally when exposed to open flames during charging
Maintenance-free, no need to replenish electrolytes during use
Low self-discharge, ≤3%/month @ Ta=25℃
Operating temperature for charging and discharging -20~+55℃ (Refer to specifications for details)
DJM series is suitable for industrial use, FT series narrow width dimensions suitable for 19" or 23" cabinets in communication rooms
Certified by UL1989/CE
3 years warranty
Peripheral Accessory> Wire/Cable-
AC Power Cord
USB 3.2 GEN2 Type C
![USB 3.2 GEN2 Type C](https://ppt.powernex.com/Upload/88ca079d-11a4-44e6-904c-e4f601c9a6db.png?w=200&h=150&mode=crop)
-
Spec
CE Declaration
Features:
5A 240W 48V PD3.1 Quick Charge
10Gbps Data Transfer Compliy with USB 3.2 Gen2 Standard
4K Ultra HD 4K/60fps Video Output Function
E-Marker Chip Avoid Overheating, Overcurrent, and Overcharging
Exceptional Durability 10000+ Bending Test
Premium Aluminum Shield Anti-EMI
Peripheral Accessory> Distribution Box-
Metal Distribution Box
![Metal Distribution Box](https://ppt.powernex.com/Upload/ac355cfb-88a1-4412-8164-d87f1b9c4c77.png?w=200&h=150&mode=crop)
-
Metal Distribution Box Selection Guide
Video
FT Series Features:Continuously welded seams Foam-in-place seamless gasket 120-degree opening heavy-duty industrial hinges
IP66 protection rating against dust and water according to IEC 60529 & anti-collision according to IEC 62262 IK10
RAL 7035 outdoor powder coating
Gland plate on bottom
Right hand opening; door interchangeable
Custom cutouts available
Plastic Distribution Box
![Plastic Distribution Box](https://ppt.powernex.com/Upload/242dd0c3-8405-4607-ac5b-6c9c4690cb80.png?w=200&h=150&mode=crop)
-
Plastic Distribution Box Selection Guide
Features:
IP66 environmental-rated dust-tight and water-resistant and IK 9-rated impact-resistant
Made of high-end PC (Polycarbonate) material with UL 94 5VA grade high-performance flame-retardant and suitable for outdoor use
Applicable to ambient temperature -40oC ~ +80oC
Comply with CE safety standards
Peripheral Accessory> 19 Rack Cabinet-
RA Series 19 Rack Cabinet
![RA Series 19 Rack Cabinet](https://ppt.powernex.com/Upload/56c0d5a7-d121-467e-990a-9432af9c8033.png?w=200&h=150&mode=crop)
-
RA Series 19 Rack Cabinet Selection Guide
Rack Accessories Selection Guide
Features:
The surface is coated with electrostatic powder, which is dust-proof, anti-oxidation, not easy to scratch, and resistant to acid and alkali.
There are no screw parts on the side panels of the cabinet, so as the upper and lower frames; keeps the overall appearance clean.
In order to increase the wiring space, the front width of the cabinet is increased to 600mm while the internal remains a standardized frame of 19 inches.
Three 4-inch module fans can be installed on the top of the cabinet. (Optional modules of 110V/220V for purchase & self-assemble)
Equipped with braked wheels and leveling screws to maintain the balance of the cabinet and prevent it from shaking.
Peripheral Accessory> Switching Power Supply Accessories-
DC Changeable Plug
![DC Changeable Plug](https://ppt.powernex.com/Upload/5cf606ac-e0cc-417d-b8f3-b7666df7c5df.jpg?w=200&h=150&mode=crop)
-
DC Changeable Plugs Selection Guide
Flexible solution for small quantity
Easy modification for different size of DC plug
Off-the-shelf and no MOQ
Suitable for GST18~16, GSM06~60, GEM06~60, GE12~40, SGA12~60, GS06/15, OWA-60U/E, GST90~120, GSM90, GST120~220, GSM120~220, OWA-90U~200U
Hybrid Power/Signal Connectors
-
C27209 C27309
DC/AC power and signal pins combined hot-swappable terminals
Rated current: high power 4 pins (115A/pin), low power 3 pins (50A/pin), signal 25 pins (1.5A/pin)
Rated voltage: high power and low power pin 500 VAC/VDC, signal pin 300 VAC/VDC
Fool-proof mechanism achieves better accuracy and retention to prevent falling off
Comply with UL certification and heavy industry grade EMS standard
Can be used in DC/AC power supplies, servers, network communications, switches, and uninterruptible power systems