Page 108 MEAN WELL LED DRIVER CATALOG
P. 108













Plastic Case & PCB Type : Certified for whole series ; : Certified for assigned models
Standard
Class 2 power unit UL8750 (type”HL”) EN62368-1/LVD EN61347-1, EN61347-2-13 PSE J61347-1, J61347-2-13 EN61000-3-2 EN55032 Class CCC (Note 4)





Series UL879 EN55015 Class CE CB
LPL-18 A B
LPH-18 A B
LPV-20 A B
LPV-35 A B
LPV-60 A B
LPV-100 A B
LPV-150 A B
LPVL-150 A B
LPHC-18 A A
LPC-20 A B
LPC-35 A B
LPC-60 A B
LPC-100 A B
LPC-150 A B
LPF-16(D)/25(D) Blank C
LPF-40(D)/60(D) Blank C
LPF-90(D) HL Blank C
NPF-40(D) HL C
NPF-60(D) HL C
NPF-90(D) C B
NPF-120(D)/200(V) HL C
OWA-60E A B
OWA-60U
OWA-90E
OWA-90U
OWA-120E
OWA-120U
OWA-200E EN61558/60335
OWA-200U
PCD-16 (A/B) B type B type C B type
PCD-25 (A/B) B type B type C B type
PCD-40 C
PCD-60 C
PLC-30 C
PLC-45/60/100 C B
PLD-16 (A/B) B type B type C B type
PLD-25 C
PLD-40 C
PLD-60 C
PLM-12 Blank Blank C
PLM-25(E) Blank C
PLN-20 C
PLN-30 C
PLN-45 C
PLN-60 C B
PLN-100 C B
PLP-30/45/60 C
PWM-40 HL C
PWM-60 HL C
PWM-90 C
PWM-120/200 HL C
Note 4 : Except for PLC, PLM-E and PLP series that the standard models are certified for CCC, CCC models are offered as optional models.
HL: Type HL LED Driver for use in Class I, Division 2 hazardous location luminaires.



105
   103   104   105   106   107   108   109   110   111   112   113