Page 113 MEAN WELL LED DRIVER CATALOG
P. 113















► Female Waterproof Output Connector (Power supply side)
Waterproof Pin Configuration (Female)
Connector M12 M15 M20.5 M20.8
Order No. : Order No. : Order No. : Order No. : Order No. :
M12-02 M12-04 M15-02 M20.5-02 M20.8-02

Suitable Suitable Suitable Suitable Suitable
2-pin Current : 4-pin Current : 2-pin Current : 2-pin Current : Current :
(5A/PIN) 5A max. (5A/PIN) 10A max. (12A/PIN) 12A max. (20A/PIN) 20A max. 20A max.

► The output cable can be modified to include different waterproof connectors by MEAN WELL. Minimum order quantity
may vary for different models.
► We would suggest you to order the configurations of "M15 connector with length of 20cm / 30cm / 45cm / 60cm
/ 80cm / 100cm cables" due to its cost effectiveness and fast delivery. Ordering other connector type or cable
lengths will have higher cost and longer lead-time.
► Suitable for CLG / HLG / HLG-C / HVG(C) / ELG / ELG-C / HBG / CEN / HSG / HLN / LPF / NPF / PWM series.


►Male Waterproof Output Connector with Cable (System side)
F
Figureigure Drawing




/ FP FP FP IRU FKRLFH



► MEAN WELL offers male waterproof connectors with cable length of 30cm, 60cm, and 100cm as our
standard mating accessories. These mating accessories need to be ordered together with PSU. For other
length or cable style, the higher MOQ requirement and long lead-time will be expected. Please consult
MEAN WELL for details.

►Order No.
M12-02M-30-U1-UN Cable Type
3 M F 5 U1 E1
1 2 3 4 5 6 Male (System Side) Female (PSU Side) SJTW (USA) H05RN-F (EURO)
Connector Type: Male / Female Cable Length: Male with Cable Brand Name
1 M12 M15 M20.5 M20.8 4 30 60 100 6 UN CH
UN & CH UN & CH UN only CH only 30cm 60cm 100cm UNICABLE CHOGORI
(Made in Taiwan) (Made in China)
No. of PIN Cable Length: Female with Cable
2 2P 4P M15, M20.5 and M20.8 only 20 30 45 60 80 100
2pin 4pin have 2-pin choice 20cm 30cm 45cm 60cm 80cm 100cm




►Waterproof Cable Joiner
66
26 20
φ25


CJ04-1 suitable for 14AWG~16AWG
CJ04-2 suitable for 18AWG~22AWG
Order No. : CJ04-1
CJ04-2
Up to four wires can be connected through this cable
joiner by soldering or clamping by tools.
► CJ04 cable joiner can be purchased independently for user's own assembly.

110
   108   109   110   111   112   113   114