XLC-KN Series: KNX Data Secure Constant Current LED Driver

Viewers : 16432

Product Strategy Center /Denny Hu
huminq@meanwell.com.cn

At MEAN WELL, we take pride in being a global leader in standard power supply solutions. Since introducing our first power supply with KNX technology in 2017, we have been committed to advancing KNX building automation control solutions and continually expanding our range of KNX-compliant products that meet international standards. Following the successful launch of our KNX-standard AC/DC constant current LED driver series (LCM-KN) and constant voltage driver series (PWM-KN), we are excited to introduce the XLC-25/40/60KN series, further enhancing our portfolio of LED drivers with built-in KNX interface protocols.

The XLC-25/40/60KN series is designed as an AC/DC constant current LED driver solution, available in 25W, 40W, and 60W power ratings. Equipped with a KNX interface featuring data secure capabilities, these drivers integrate seamlessly with KNX systems for precise digital lighting control. With an input voltage range of 100–305VAC and adjustable current settings from 350mA to 1700mA (varying by model), the series delivers outstanding flexibility. Thanks to its high efficiency of up to 90%, the series operates reliably under natural air cooling, with a case temperature range of -25°C to 85°C (or up to 90°C for select models). 

The XLC-25/40/60KN series offers a comprehensive range of features, including standalone push-button dimming, group control for switching and scenes, cumulative runtime monitoring, energy feedback, constant illuminance output, scheduled dimming, power temperature detection, and characteristic curve calibration. These advanced capabilities make it the ideal choice for LED lighting systems in modern smart buildings, reflecting MEAN WELL's dedication to delivering innovative and reliable solutions. 

 

  • Output current levels can be configured through the ETS database
  • Flicker-free design compliant with CE ErP directives
  • Built-in KNX interface supporting KNX data secure
  • Compatible with emergency lighting (EL) applications
  • Minimum dimming level of 0.5%
  • Integrated Constant Lumen Output (CLO) function (ETS provides three presets: L70/L80/L90 and customization options)
  • Built-in standalone KNX push-dimming interface
  • 5 years warranty



 
 

 


XLC-25-KN           XLC-40-KN           XLC-60-KN