Series Search
※NEW PRODUCT
Smart camera> Gun type-
PN-G3005N-E30F

-
Features :
-
- Hd night vision: 3 million pixels, clearly visible day and night, to ensure all-day monitoring.
- Remote control: Mobile phone or computer anytime, anywhere, easily monitor the scene.
- Intelligent voice intercom: real-time dialogue communication to solve sudden problems more quickly.
- Accurate alarm: abnormal behavior immediately alarm to ensure the first response.
- Color true restoration: Automatic white balance, showing natural colors, more vivid images.
- Efficient encoding compression: H.264/H.265 dual compression, image quality and bandwidth optimization in parallel.
Model
- specification:
- PN-G3005N-E30F
PN-G3005N-H30F

-
Features :
-
- Clear picture quality: 3 million pixels, night vision effect clearly shows day and night.
- Voice intercom: real-time voice intercom, on-site problem communication at any time.
- Remote monitoring: Easily view the picture anytime, anywhere, on your phone or computer.
- Intelligent alarm: abnormal behavior triggers instant alarm to ensure safety.
- Hd sensor: 1/3" CMOS sensor, the image color is true and natural.
- Flexible stream: Supports dynamic adjustment of stream to optimize bandwidth and clarity.
Model
- specification:
- PN-G3005N-H30F
PN-G4005L-P40Z

-
Features :
-
- Hd night vision: 4 million pixels, both day and night to present a clear and delicate picture.
- Two-way voice intercom: optional function, remote and live real-time dialogue at any time.
- Remote monitoring at any time: mobile phones and computers can be viewed in real time to control the dynamics of the scene.
- Intelligent alarm system: abnormal situations trigger alarms to respond to emergencies in time.
- Accurate color restoration: automatic white balance, natural color realistic, delicate picture.
- Flexible stream adjustment: Support 0.1M~4Mbps adjustment, balance picture quality and bandwidth.
Model
- specification:
- PN-G4005L-P40Z
PN-G5005N-P50Z

-
Features :
-
- Hd picture quality: 5 million pixels, fine and clear, day and night without dead corners.
- Intelligent light switching: automatic switching of dual light, full color and infrared, to adapt to various lighting environments.
- Accurate humanoid detection: Fast target locking, intelligent zone detection, improve security.
- Remote monitoring at any time: no matter where you are, you can view the monitoring screen in real time to ensure worry-free.
- Intelligent alarm system: abnormal behavior immediately triggers the alarm to ensure timely response.
- Flexible stream control: Support a variety of streams and frame rate adjustment, taking into account picture quality and network bandwidth.
Model
- specification:
- PN-G5005N-P50Z
Smart camera> hemispheric-
PN-D3005N-H30F

-
Features :
-
- Ultra-clear image quality: 3 million pixels, full of detail, day and night can be clearly seen.
- Intelligent voice intercom: real-time dialogue, rapid communication on the spot, more efficient problem solving.
- Remote monitoring at any time: mobile phone computer synchronous view, control the monitoring site at any time.
- Intelligent alarm function: abnormal behavior instant alarm to ensure safe and rapid response.
- Adaptive white balance: automatically adjust the color temperature, the image color realistic and natural.
- Flexible stream control: adjustable stream, both picture quality and bandwidth, smooth and stable.
Model
- specification:
- PN-D3005N-H30F
PN-D5005N-H50F

-
Features :
-
- Ultra HD image: 5 million pixels, clear details, suitable for various monitoring scenes.
- All-weather clarity: intelligent dual light, full color, infrared three modes, day and night seamless monitoring.
- Accurate recognition: intelligent humanoid and area detection, real-time lock target location.
- View at any time: Support mobile phone, computer remote real-time monitoring, control the trend at any time.
- Intelligent alarm: abnormal behavior immediately alarm to ensure the first time response.
- Efficient coding: H.265/H.264 double coding, flexible adjustment of flow and picture quality.
Model
- specification:
- PN-D5005N-H50F
UPS> One RM Series-
Int-One-RM-3KL-48V

- Int-One-RM-3KL-48V
-
Features :
-
- No battery, but also stable operation, goodbye to battery dependence.
- The input power factor is up to 0.99, and the efficiency is significantly improved.
- Perfect 1.0 output power factor, accurate output without error.
- 93.5% efficient conversion, enjoy the dual advantages of strong power and energy saving.
- Support wide voltage input, home appliances PC free to switch.
- Intelligent overload short-circuit protection, all-weather escort equipment safety.
Model
- specification:
- Int-One-RM-3KL-48V
Int-One-RM-6KL-48V

-
Features :
-
- No battery required, instant stable power supply.
- Up to 0.99 input power factor for optimized energy utilization.
- Output power factor 1.0, continuous stable performance.
- 93.5% Ultra-high efficiency, reducing energy waste.
- Multi-voltage adaptation, easy to cope with a variety of home appliances.
- Intelligent charging for longer battery life and longer performance.
Model
- specification:
- Int-One-RM-6KL-48V
UPS> Rack-Tower series-
Int-Rack-Tower-1K-2B(L)

-
Features :
-
- True double conversion to ensure power stability without fluctuations.
- Microprocessor control to optimize system reliability.
- Input power factor 0.99, energy efficient.
- Output power factor 1.0, perfect power output.
- Frequency conversion mode, automatically adapted to 50/60Hz.
- Wide voltage range (110V-300V), suitable for a variety of power environments.
Model
- specification:
- Int-Rack-Tower-1K-2B(L)
Int-Rack-Tower-1K-3B(L)

-
Features :
-
- True dual conversion technology, zero interference, continuous stable power supply.
- Intelligent microprocessor control to optimize performance and reliability in real time.
- The input power factor is up to 0.99, easily coping with grid fluctuations.
- Ultra-wide voltage range to ensure global power environment compatibility.
- Pure sine wave output, perfect protection of precision equipment lossless operation.
- Intelligent adjustment in ECO mode saves power and prolongs battery life.
Model
- specification:
- Int-Rack-Tower-1K-3B(L)
Int-Rack-Tower-3K(L)

-
Features :
-
- True dual conversion technology, zero interference, continuous stable power supply.
- Intelligent microprocessor control to optimize performance and reliability in real time.
- The input power factor is up to 0.99, easily coping with grid fluctuations.
- Ultra-wide voltage range to ensure global power environment compatibility.
- Pure sine wave output, perfect protection of precision equipment lossless operation.
- Intelligent adjustment in ECO mode saves power and prolongs battery life.
Model
- specification:
- Int-Rack-Tower-3K(L)
UPS> RT series-
Int-RT-6KVA

-
Features :
-
- Compact design, short depth, suitable for various cabinets, easy installation.
- Strong overload protection: cope with up to 150% overload instantly.
- High performance: Up to 94% efficiency in AC mode.
- Built-in protection: OVCd and reverse current relay.
- Intelligent energy saving: ECO mode effectively reduces energy consumption.
- Multiple compatibility: Compatible with generators and adjustable battery configuration.
Model
- Int-RT-6KVA:
- Int-RT-6KVA
Int-RT-10KVA

-
Features :
-
- Compact design, suitable for various cabinets, easy to install.
- Powerful overload capability, supports up to 150% load.
- The high efficiency reaches 94%, reducing energy loss and saving costs.
- Built-in overvoltage and overload protection to ensure system stability.
- 8A super charger with adjustable current to extend battery life.
- Output power factor 1 to ensure a stable power supply.
Model
- Int-RT-10KVA:
- Int-RT-10KVA
Int-RT-20KVA

-
Features :
-
- True dual conversion technology, zero interference, continuous stable power supply.
- Intelligent microprocessor control to optimize performance and reliability in real time.
- The input power factor is up to 0.99, easily coping with grid fluctuations.
- Ultra-wide voltage range to ensure global power environment compatibility.
- Pure sine wave output, perfect protection of precision equipment lossless operation.
- Intelligent adjustment in ECO mode saves power and prolongs battery life.
Model
- Int-RT-20KVA:
- Int-RT-20KVA
Face recognition machine> Five inches-
PN-M1204-C05

-
Features :
-
- Embedded Linux system: safe and stable to ensure long-term reliable operation of equipment.
- ARM High Performance CPU: Low power design for efficient operation.
- Flexible management: Supports batch management of personnel, devices, and permission groups.
- IC card credit card verification: ensure the safety and accuracy of access control attendance.
- Mass storage: Store 3,000 cards and 10,000 attendance records.
- Dual-mode operation: Supports both online and offline working modes.
Model
- specification:
- PN-M1204-C05
PN-M1204-FC05

-
Features :
-
- Top speed 0.08 seconds authentication, efficient enjoy.
- Robust 1.5GHz quad-core performance for easy handling of high loads.
- Advanced NPU support 2Tops computing power, navigation face recognition technology.
- Ultra far 1.5 meters identification range, accurate to avoid misidentification.
- Binocular 2 million camera to prevent photo and video cheating.
- Mass storage, support 30,000 faces, card data management.
Model
- specification:
- PN-M1204-FC05
PN-M1504A-CD05

-
Features :
-
- 5 inch ultra HD touch screen, smooth operation, clear display.
- Android 11.0 system, stable and efficient, lasting operation.
- Support IC/ID card verification, safe and convenient.
- Powerful storage with 20,000 cards and 200,000 records.
- Touch password to open the door, improve security and convenience.
- 10/100M Ethernet interface for stable connection.
Model
- specification:
- PN-M1504A-CD05
Face recognition machine> Seven inches-
PN-M1204-F07

-
Features :
-
- 2 million CMOS sensors, low light clearly capture every face.
- 7 inch IPS screen, clear and bright, display detail.
- Binocular live anti-counterfeiting, refuse photo deception.
- Multiple access control to ensure safe access.
- Intelligent stranger detection to enhance security.
- High recognition accuracy, 99% recognition rate, second-level response.
Model
- specification:
- PN-M1204-F07
Face recognition machine> Eight inches-
PN-M1204-FNCD08

-
Features :
-
- Ultra HD industrial lens, clear recognition of backlight, accurate.
- 8-inch high-lighted IPS screen, still visible in outdoor sunlight.
- Automatic sensing human body, intelligent dormancy and light filling function, power saving and high efficiency.
- Multiple interfaces and network adaptive, compatible with a variety of modern devices.
- Comprehensive support for batch registration and rights management, easy and efficient operation.
- Powerful live detection, eliminate photo and video deception, safe and reliable.
Model
- specification:
- PN-M1204-FNCD08
PN-M1204-FT08H

-
Features :
-
High precision temperature measurement, error ≤0.5℃, real-time accurate monitoring of body temperature.
Multi-point infrared technology, accurate temperature measurement within 50cm distance.
Hd lens, anti-light, ensure clear face recognition.
Powerful face library, support 30,000 faces, speed recognition.
Automatically sense the human body, fill the light accurately, ensure the recognition effect.
Rapid deployment in airports, hospitals, and schools is applicable in multiple scenarios
Model
- specification:
- PN-M1204-FT08H