Page 36 MEAN WELL LED DRIVER CATALOG
P. 36








series 25~60W


Features
• Constant current mode • Wireless driver with integrated EnOcean for LCM-40EO/60EO (by request)
• LCM-25: 180~277VAC input only • Built-in DALI interface and push dimming function (DA/DA2 type)
LCM-40/60: 180~295VAC input only • 12V/50mA auxiliary output for LCM-40/60 (LCM-40DA/60DA by request)
• Multiple-stage output current level selectable by DIP switch • Temperature compensation function by external NTC (40W/60W only)
• No load power consumption <0.5W (LCM-25/25DA/40DA/60DA) • Power supplies synchronization function up to 10 units
• Class II power unit, no F.G. • Built-in Bluetooth mesh wireless dimming for IoT types
• Built-in 3 in 1 dimming function, 0~10VDC, • Protections: Short circuit / Over voltage (40W/60W only) / Over temp.
PWM signal, or resistance (non DA-Type) • 3 years warranty
INPUT OUTPUT LCM-25/40/60(DA/DA2/IOT) LCM-40EO/60EO
25W/40W/60W 25W 40W/60W
Non-DA NEW
Type


DA-Type
B B B By request
AC input voltage range 180~277VAC; 254~380VDC(LCM-25), 180~295VAC; 254~417VDC(LCM-40/60)
AC inrush current (Typ.) Cold start, 20A at 230VAC
Short circuit protection Constant current limiting, recovers automatically after fault condition is removed
Over voltage protection LCM-40/40DA: 110~130VDC, LCM-60/60DA: 105~125VDC
Setup time 500ms / 230VAC
Total harmonic distortion THD<20%
Wireless protocol EnOcean standard 868MHz for European (EO-Type)
Withstand voltage I/P-O/P: 3.75KVAC
Working temperature Tcase= -30~+85 C Tcase= -30~+90 C
o
o
UL8750(except for DA2-Type), CSA C22.2 No.250.13-12, ENEC BS EN61347-1, BS EN61347-2-13,
Safety standards BS EN62384 independent,GB19510.14,GB19510.1,BIS IS15885(except for DA2-Type), EAC TP TC 004
approved; According to BS EN61347-2-13appendix J suitable for emergency installations
DALI standards EC62386-101, 102, 207,251(DA2 Type only)
BS EN55015, BS EN61000-3-2 class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11, BS EN61547,
EMC standards
GB17625.1, GB17743, EAC TP TC 020
Dimension (LxWxH)(mm) 105x 68x 23 (LCM-25), 123.5x 81.5x 23(LCM-40/60)
0-10VDC
(for DA2-Type only )DA2 Type o (non DA-Type) (except for DA2-Type)
LCM-25 Series (for DA2-Type only) (for DA-Type only) (except for DA2-Type) LCM-40 Series
Output Io Tol. Io Ripple Effi. Output Io Tol. Io Ripple Effi.
350mA, 6~54V 700mA, 2~57V (Factory setting)
5%
500mA, 6~50V 900mA, 2~45V ±5% 91%
(max.)
600mA, 6~42V 5% 1050mA, 2~40V
±5% 86%
700mA, 6~36V (Factory setting) (max.) 0-10VDC
DA2 Type o
900mA, 6~28V (for DA2-Type only ) (non DA-Type)
1050mA, 6~24V V LCM-60 Series (for DA2-Type only) (for DA-Type only)
0-10VDC
Output Io Tol. Io Ripple Effi.
(for DA2-Type only ) (non DA-Type)
DA2-Type o
500mA, 2~90V
LCM-40 Series (for DA2-Type only) (for DA-Type only) 600mA, 2~90V
Output Io Tol. Io Ripple Effi. 700mA, 2~86V (Factory setting) 5%
350mA, 2~100V 900mA, 2~67V ±5% (max.) 92%
5%
500mA, 2~80V ±5% 91% 1050mA, 2~57V
(max.)
600mA, 2~67V 1400mA, 2~42V













33
   31   32   33   34   35   36   37   38   39   40   41