Page 4 MEAN WELL LED DRIVER CATALOG
P. 4






AC/DC




Series Dimension (Lx Wx H) Page
APV-8 60x 30x 23.5 mm
AC/DC APV-12/16 77x 40x 29 mm 7
APV-25/35 84x 57x 29.5 mm
Series Dimension (Lx Wx H) Page
APV-8E 60x 30x 23.5 mm
9
C.V APV-12E/16E 77x 40x 29 mm
Series Dimension (Lx Wx H) Page
LPL-18, LPH-18 140x 30x 22 mm
LPV-20 118x 35x 26 mm
LPV-35 148x 40x 30 mm
LPV-60 162.5x 42.5x 32 mm
LPV-100 190x 52x 37 mm 10~11
LPV-150 191x 63x 37.5 mm
NON-PFC LPVL-150
Series Dimension (Lx Wx H) Page
APC-8(E) 60x 30x 23.5 mm
APC-12/16(E) 77x 40x 29 mm 8~9
APC-25/35 84x 57x 29.5 mm
Series Dimension (Lx Wx H) Page
LPHC-18 140x 30x 22 mm
LPC-20 118x 35x 26 mm
C.C LPC-35 148x 40x 30 mm
LPC-60 162.5x 42.5x 32 mm 12~13
LPC-100 190x 52x 37 mm
LPC-150 191x 63x 37.5 mm
Series Dimension (Lx Wx H) Page
OWA-60E/U 130x 53x 35 mm 27
C.V+C.C
Series Dimension (Lx Wx H) Page
IDLV-25(A) 110x 75x 22 mm
IDLV-45(A) 120 x 75 x 25 mm 36
Terminal block type IDLV-65(A) 130 x 75 x 25 mm
Plastic Case Series Dimension (Lx Wx H) Page
ODLV-45(A) 111x 77x 28.5 mm
21
Lead wire type ODLV-65(A) 121x 77x 28.5 mm
Series Dimension (Lx Wx H) Page
PWM-40/60(DA/DA2) 150x 53x 35 mm
C.V PWM-90(DA/DA2) 171x 63x 37.5 mm 19~20
PWM-120(DA/DA2) 191x 63x 37.5 mm
Isolation cable PWM-200(DA/DA2) NEW 195x 68x 39.5 mm
Series Dimension (Lx Wx H) Page
PWM-60KN NEW 150x 53x 35 mm
PWM-120KN NEW 191x 63x 37.5 mm 19~20
Isolation cable PWM-200KN NEW 195x 68x 39.5 mm
Series Dimension (Lx Wx H) Page
GSV30/60 NEW 75.5x 32x 47.5 mm 29
Input and output with cable
PFC Series Dimension (Lx Wx H) Page
NPF-40/60(D) 150x 53x 35 mm
NPF-90(D) 171x 63x 37.5 mm 15~16
NPF-120(D) 191x 63x 37.5 mm
NEW
C.V+C.C NPF-200(V) NEW 195x 68x 39.5 mm
Series Dimension (Lx Wx H) Page
LPF-16/25(D) 148x 40x 32 mm
LPF-40/60(D) 162.5x 43x 32 mm 17~18
C.V+C.C LPF-90(D) 161x 61x 36 mm
Series Dimension (Lx Wx H) Page
C.C
ODLC-45(A)
or ODLC-45DA 111x 77x 28.5 mm 22
C.V+C.C ODLC-65(A) 121x 77x 28.5 mm
ODLC-65DA
Series Dimension (Lx Wx H) Page
OWA-90E/U 171x 63x 37.5 mm
OWA-120E/U 191x 63x 37.5 mm 27~28
C.V+C.C OWA-200E/U NEW 195x 68x 39.5 mm
Series Dimension (Lx Wx H) Page
PLD-16/25 84x 57x 29.5 mm
C.P: Constant Power Mode PLD-40/60 128x 60x 31.5 mm 23
C.C: Constant Current Mode Series Dimension (Lx Wx H) Page
C.V: Constant Voltage Mode PCD-16/25 84x 57x 29.5 mm 24
PCD-40/60 128x 60x 31.5 mm
1 Continuous
   1   2   3   4   5   6   7   8   9