Page 5 MEAN WELL LED DRIVER CATALOG
P. 5






AC
AC/DC/DC
A A



Input and output with cable
AC/DC Series Dimension (Lx Wx H) Page
PLN-20 148.5x 38.5x 28 mm
PLN-30 145x 47x 30 mm 25
PLN-45/60 181x 61.5x 35 mm
100W C.V+C.C PLN-100 200x 70.5x 35 mm
Series Dimension (Lx Wx H) Page
HLN-40H/60H 161x 61.5x 35 mm
C.V+C.C HLN-80H 181x 61.5x 35 mm 26
Series Dimension (Dx H) Page
HBG-60 110x 60.5 69
Input and output with terminal block
Series Dimension (Lx Wx H) Page
SLD-50 280x 30x 16.8mm 31
SLD-80 320x 30x 16.8mm
C.C Series Dimension (Lx Wx H) Page
IDLC-25(A) 110x 75x 22
Plastic Case PFC or IDLC-45(A)
C.V+C.C IDLC-45-DA 120x 75x 25 mm 37
IDLC-65(A) 130x 75x 25 mm
IDLC-65-DA
Series Dimension (Lx Wx H) Page
PLM-12/25(E) 145x 38x 22 mm 38
Series Dimension (Lx Wx H) Page
LCM-25(DA/IOT/KN/DA2) 105x 68x 23 mm
LCM-40/60(DA/IOT/KN/DA2) 123.5x 81.5x 23 mm
LCM-40EO/60EO 33~35
LCM-40U/60U(DA) 123.5x 81.5x 23 mm
LCM-40UEO/60UEO
Series Dimension (Lx Wx H) Page
PLC-30 160x 46x 30 mm
PLC-45/60 181.5x 62x 35 mm 39
100W C.V+C.C PLC-100 200.5x 69.5x 35 mm
Series Dimension (Lx Wx H) Page
ELG-75(DA) 180x 63x 35.5 mm
ELG-100(DA) 199x 63x 35.5 mm
ELG-150(DA) 219x 63x 35.5 mm 44~46
ELG-200(DA) 244x 71x 37.5 mm
ELG-240(DA)
ELG-300 246x 77x 39.5 mm
Series Dimension (Lx Wx H) Page
HLG-40H/60H 171x 61.5x 36.8 mm
HLG-80H 195.6x 61.5x 38.8 mm
HLG-100H/120H 220x 68x 38.8 mm
HLG-150H/185H 228x 68x 38.8 mm 51~55
HLG-240H 244.2x 68x 38.8 mm
HLG-320H 252x 90x 43.8 mm
HLG-480H 262x 125x 43.8 mm
HLG-600H 280x 144x 48.5 mm
Series Dimension (Lx Wx H) Page
Metal Case PFC C.V+C.C HVG-65 189x 61.5x 36.8 mm
HVG-100 236x 68x 38.8 mm
HVG-150 245x 68x 38.8 mm 59~61
HVG-240 254.2x 68x 38.8 mm
HVG-320 262x 90x 43.8 mm
HVG-480 262x 125x 43.8 mm
Series Dimension (Dx H) Page
HBG-100(DA) 130x 66.5 mm
HBG-160(DA) 69~70
HBG-200(DA) 151.68x 66.5
HBG-240(DA) 191.5x 69
Series Dimension (Lx Wx H) Page
ERP-200(NON PFC) 220x 110x 40 mm
ERP-350(NON PFC) 72
C.V ERPF-400 220.4x 130x 48 mm
Series Dimension (Lx Wx H) Page
XLG-25/50 105x 63x 30 mm 41
Metal Case PFC C.C or C.P Series Dimension (Lx Wx H) Page
XLG-75/100 140x 63x 30 mm
C.P: Constant Power Mode XLG-150 180x 63x 35 mm 42~43
C.C: Constant Current Mode XLG-200 199x 63x 35 mm
C.V: Constant Voltage Mode DC 12V/24V Available XLG-240 219x 63x 30 mm
2
   1   2   3   4   5   6   7   8   9   10