Page 8 MEAN WELL LED DRIVER CATALOG
P. 8






DC/DC/DC
D DC
DC




Building Automation System





Series Dimension (Lx Wx H) Page
DALI Bus Power DLP-04L 145x 38x 22 mm
93
DLP-04R 35x 90x 54.5 mm
Series Dimension (Lx Wx H) Page
DALI Constant Current LCM-25DA2 NEW 105x 68x 23 mm
Mode LED Driver 93
LCM-40/60DA2 NEW 123.5x 81.5x 23 mm

DALI-2 Series Dimension (Lx Wx H) Page
Product PWM-60DA2 NEW 150x 53x 35 mm
Solution DALI Constant Voltage
Mode LED Driver
PWM-90DA2 NEW 171x 63x 37.5 mm
93
PWM-120DA2 NEW 191x 63x 37.5 mm
PWM-200DA2 NEW 195x 68x 39.5 mm

Series Dimension (Lx Wx H) Page
DALI-2 Controller
DLC-02 NEW 144x 90x 58mm 94



Series Dimension (Lx Wx H) Page
KNX Constant Current
Mode LED Driver LCM-25KN 105x 68x 23mm
97
LCM-40/60KN 123.5x 81.5x 23mm
Series Dimension (Lx Wx H) Page
KNX Constant Voltage PWM-60KN 150x 53x 35mm
Mode LED Driver
PWM-120KN 191x 63x 37.5 mm 97
PWM-200KN NEW 195x 68x 39.5 mm


Series Dimension (Lx Wx H) Page
KNX Product KNX to DALI Gateway
Solution DLC-02-KN NEW 144x 90x 58mm 98

Series Dimension (Lx Wx H) Page
KNX LED actuator / dimmer
KAA-4R4V 90x 72x 57 mm 98

Series Dimension (Lx Wx H) Page
KNX Universal Actuator
KAA-8R 90x 72x 57 mm 98


Series Dimension (Lx Wx H) Page
KNX-20E-640 52.5x 90x 54.5mm
KNX System component
KNX-40E-1280 72x 90x 57mm 99
KSI-01U/KSR-01IP/KSC-01L 36x 90x 71mm


C.P: Constant Power Mode
C.C: Constant Current Mode
C.V: Constant Voltage Mode
5
   3   4   5   6   7   8   9   10   11   12   13